Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GESCHL-KLR-GA - Shaft Collars, Clamp Collars, Single-Split - Type GA, Steel black oxide finish and Stainless Steel
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Single-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geschlitzt/geschl_klr_ausf_ga.prj},{NB=62315000GA},{ARTNR=62315000GA},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45 brüniert, Schraube mit Festigkeit 12.9},{D1=50},{D2=82},{R=84.2},{B=19},{SDIN912=M8 x 25},{M=66.0},{G=M8},{GEW=433},{GG=8},{A=34.0},{T=9.0},{H=9.0},{J=15},{D3=6.65},{D4=8},{F1=1},{S=1.6},{TN=geschl_klr_typ_ga_st_50},{PPATH=geschl_klr_typ_ga_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b - +0.08mm / -0.25mm
[mm]
SDIN912
Screws DIN 912
ⁿ/ₐ
M
m
[mm]
G
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62311000GA
62311000GA
Steel
Steel C45 black oxide fin...
10
28
-
9
M3 x 10
19.0
M3
33
84839089
62311200GA
62311200GA
Steel
Steel C45 black oxide fin...
12
30
31.8
11
M4 x 12
21.0
M4
44
84839089
62311400GA
62311400GA
Steel
Steel C45 black oxide fin...
14
32
33.9
11
M4 x 14
23.0
M4
49
84839089
62311500GA
62311500GA
Steel
Steel C45 black oxide fin...
15
36
39.4
13
M5 x 16
25.5
M5
73
84839089
62311600GA
62311600GA
Steel
Steel C45 black oxide fin...
16
38
39.4
13
M5 x 16
27.0
M5
83
84839089
62311800GA
62311800GA
Steel
Steel C45 black oxide fin...
18
40
41.2
13
M5 x 16
29.0
M5
90
84839089
62312000GA
62312000GA
Steel
Steel C45 black oxide fin...
20
42
46.4
15
M6 x 16
31.0
M5
107
84839089
62312200GA
62312200GA
Steel
Steel C45 black oxide fin...
22
46
48.1
15
M6 x 16
34.0
M6
130
84839089
62312500GA
62312500GA
Steel
Steel C45 black oxide fin...
25
48
50.8
15
M6 x 16
36.5
M6
135
84839089
62312800GA
62312800GA
Steel
Steel C45 black oxide fin...
28
54
-
15
M6 x 16
41.0
M6
174
84839089
62313000GA
62313000GA
Steel
Steel C45 black oxide fin...
30
56
58.6
15
M6 x 18
43.0
M6
178
84839089
62313200GA
62313200GA
Steel
Steel C45 black oxide fin...
32
58
58.6
15
M6 x 18
45.0
M6
192
84839089
62313500GA
62313500GA
Steel
Steel C45 black oxide fin...
35
60
61.6
15
M6 x 18
47.5
M6
198
84839089
62313800GA
62313800GA
Steel
Steel C45 black oxide fin...
38
66
-
15
M6 x 18
52.0
M6
230
84839089
62314000GA
62314000GA
Steel
Steel C45 black oxide fin...
40
66
-
15
M6 x 18
53.0
M6
228
84839089
62314500GA
62314500GA
Steel
Steel C45 black oxide fin...
45
76
79.4
19
M8 x 25
60.5
M8
384
84839089
62315000GA
62315000GA
Steel
Steel C45 black oxide fin...
50
82
84.2
19
M8 x 25
66.0
M8
433
84839089
62399110GA
62399110GA
Stainless steel
Stainless steel 1.4305 (A...
10
28
-
9
M3 x 10
19.0
M3
33
84839089
62399112GA
62399112GA
Stainless steel
Stainless steel 1.4305 (A...
12
30
31.8
11
M4 x 12
21.0
M4
44
84839089
62399114GA
62399114GA
Stainless steel
Stainless steel 1.4305 (A...
14
32
33.9
11
M4 x 14
23.0
M4
49
84839089
62399115GA
62399115GA
Stainless steel
Stainless steel 1.4305 (A...
15
36
39.4
13
M5 x 16
25.5
M5
73
84839089
62399116GA
62399116GA
Stainless steel
Stainless steel 1.4305 (A...
16
38
39.4
13
M5 x 16
27.0
M5
83
84839089
62399118GA
62399118GA
Stainless steel
Stainless steel 1.4305 (A...
18
40
41.2
13
M5 x 16
29.0
M5
90
84839089
62399120GA
62399120GA
Stainless steel
Stainless steel 1.4305 (A...
20
42
46.4
15
M6 x 16
31.0
M5
107
84839089
62399122GA
62399122GA
Stainless steel
Stainless steel 1.4305 (A...
22
46
48.1
15
M6 x 16
34.0
M6
130
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-GESCHL-KLR-GR - Shaft Collars, Clamp Collars, Single-Split - Type GR, S...
MÄDLER
10.04.2024
MAE-GESCHL-KLR-RF - Shaft Collars, Clamp Collars Single-Split, Diameter 3mm...
MÄDLER
10.04.2024
MAE-GESCHL-KLR-AL - Shaft Collars, Clamp Collars Single-Split, Diameter 3mm...
MÄDLER
10.04.2024
MAE-GESCHL-KLR-BREIT - Shaft Collars, Clamp Collars Double Wide, Single-Spl...
MÄDLER
26.04.2024
MAE-GET-KLR-BREIT - Collars, Clamp Collars Double Wide, Double-Split, Steel...
MÄDLER
10.04.2024
MAE-GET-KLR-GA - Shaft Collars, Clamp Collars, Double-Split - Type GA, Stee...
MÄDLER
10.04.2024
MAE-GESCHL-KLR-B1-B2-STBR - Shaft Collars, Clamp Collars, Single-Split - Ty...
MÄDLER
10.04.2024
MAE-GESCHL-KLR-B1-B2-RF - Shaft Collars, Clamp Collars, Single-Split - Type...
MÄDLER
10.04.2024
MAE-GET-KLR-STBR - Shaft Collars, Clamp Collars Double-Split, Diameter 3mm ...
MÄDLER
10.04.2024
MAE-GET-KLR-RF - Shaft Collars, Clamp Collars Double-Split, Diameter 3mm - ...
MÄDLER
26.04.2024
MAE-VKH-AUSF-K - Adjustable Clamping Levers K with External Thread, Disenga...
MÄDLER
10.04.2024
MAE-KR-KRL-06B-1-ST - Plate wheels KRL, ISO 06 B-1, Pitch 3/8 x 7/32“
MÄDLER
26.04.2024
MAE-GESCHL-KLR-STBR - Shaft Collars, Clamp Collars Single-Split, Diameter 3...
MÄDLER
10.04.2024
MAE-K-FLL-UCFL-GG - Ball Flange Bearings UCFL, Grey Cast Iron
MÄDLER
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성