Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GESCHL-KLR-AL - Shaft Collars, Clamp Collars Single-Split, Diameter 3mm - 50mm, Aluminium
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Single-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geschlitzt/geschl_klemmring_al.prj},{NB=62366120},{ARTNR=62366120},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium, Schraube Edelstahl A2-70},{D1=20},{D2=40},{R=46.4},{B=15},{SDIN912=M6 x 16},{GEW=34},{PPATH=geschl_klr_asmsbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b
[mm]
SDIN912
Screw DIN 912
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62366103
62366103
Aluminium
Aluminium, Screw stainles...
3
16
20.7
9
M3 x 8
4
84839089
62366104
62366104
Aluminium
Aluminium, Screw stainles...
4
16
20.7
9
M3 x 8
4
84839089
62366105
62366105
Aluminium
Aluminium, Screw stainles...
5
16
20.7
9
M3 x 8
4
84839089
62366106
62366106
Aluminium
Aluminium, Screw stainles...
6
16
20.7
9
M3 x 8
4
84839089
62366107
62366107
Aluminium
Aluminium, Screw stainles...
7
18
22.4
9
M3 x 8
5
84839089
62366108
62366108
Aluminium
Aluminium, Screw stainles...
8
18
22.4
9
M3 x 8
5
84839089
62366109
62366109
Aluminium
Aluminium, Screw stainles...
9
24
26.0
9
M3 x 8
8
84839089
62366110
62366110
Aluminium
Aluminium, Screw stainles...
10
24
26.0
9
M3 x 8
8
84839089
62366111
62366111
Aluminium
Aluminium, Screw stainles...
11
28
31.8
11
M4 x 12
14
84839089
62366112
62366112
Aluminium
Aluminium, Screw stainles...
12
28
31.8
11
M4 x 12
13
84839089
62366113
62366113
Aluminium
Aluminium, Screw stainles...
13
30
33.9
11
M4 x 12
15
84839089
62366114
62366114
Aluminium
Aluminium, Screw stainles...
14
30
33.9
11
M4 x 12
15
84839089
62366115
62366115
Aluminium
Aluminium, Screw stainles...
15
34
39.4
13
M5 x 14
23
84839089
62366116
62366116
Aluminium
Aluminium, Screw stainles...
16
34
39.4
13
M5 x 14
22
84839089
62366117
62366117
Aluminium
Aluminium, Screw stainles...
17
36
41.1
13
M5 x 14
25
84839089
62366118
62366118
Aluminium
Aluminium, Screw stainles...
18
36
41.1
13
M5 x 14
24
84839089
62366119
62366119
Aluminium
Aluminium, Screw stainles...
19
40
46.4
15
M6 x 16
35
84839089
62366120
62366120
Aluminium
Aluminium, Screw stainles...
20
40
46.4
15
M6 x 16
34
84839089
62366121
62366121
Aluminium
Aluminium, Screw stainles...
21
42
48.1
15
M6 x 16
37
84839089
62366122
62366122
Aluminium
Aluminium, Screw stainles...
22
42
48.1
15
M6 x 16
36
84839089
62366123
62366123
Aluminium
Aluminium, Screw stainles...
23
45
50.8
15
M6 x 16
42
84839089
62366124
62366124
Aluminium
Aluminium, Screw stainles...
24
45
50.8
15
M6 x 16
40
84839089
62366125
62366125
Aluminium
Aluminium, Screw stainles...
25
45
50.8
15
M6 x 16
40
84839089
62366126
62366126
Aluminium
Aluminium, Screw stainles...
26
48
53.5
15
M6 x 18
46
84839089
62366128
62366128
Aluminium
Aluminium, Screw stainles...
28
48
53.5
15
M6 x 18
43
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성