Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZKR-ZRL-05B-2-ST - Double-Plate Wheels ZRL ISO 05 B-2
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Strand Sprockets
Double-Strand plate wheels ZRL, without hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/zweifach-kettenraeder/zweifachkettenraeder_zrl_ohne_nabe/zrl_8mm.prj},{NB=12022300},{ARTNR=12022300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Kohlenstoffarmer Stahl, nicht härtbar},{DINISO=ISO 05 B-2},{AUSF=ZRL},{Z=23},{DA=62.0},{D=58.75},{B=10},{GEW=143},{RD=5},{B1=2.7},{B2=8.3},{C=1},{R3=8},{DZ=49},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
12021100
12021100
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
11
31.7
28.39
8
27
84839089
12021200
12021200
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
12
34.2
30.91
8
31
84839089
12021300
12021300
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
13
36.7
33.42
8
38
84839089
12021400
12021400
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
14
39.2
35.95
8
46
84839089
12021500
12021500
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
15
41.7
38.48
8
53
84839089
12021600
12021600
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
16
44.3
41.01
10
62
84839089
12021800
12021800
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
18
49.3
46.07
10
82
84839089
12021900
12021900
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
19
51.9
48.61
10
93
84839089
12022100
12022100
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
21
57.0
53.68
10
115
84839089
12022200
12022200
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
22
59.5
56.21
10
128
84839089
12022300
12022300
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
23
62.0
58.75
10
143
84839089
12022400
12022400
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
24
64.6
61.29
10
158
84839089
12022500
12022500
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
25
67.5
63.83
10
167
84839089
12022600
12022600
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
26
69.5
66.37
12
179
84839089
12022800
12022800
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
28
74.8
71.45
12
218
84839089
12023000
12023000
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
30
79.8
76.53
12
254
84839089
12023200
12023200
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
32
84.9
81.61
12
288
84839089
12023500
12023500
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
35
92.5
89.25
12
350
84839089
12023800
12023800
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
38
100.2
96.88
12
424
84839089
12025700
12025700
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
57
148.6
145.22
16
985
84839089
12026000
12026000
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
60
156.2
152.85
16
1083
84839089
12026500
12026500
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
65
169.6
165.58
20
1308
84839089
12027600
12027600
Steel
Low-carbon steel, not har...
ISO 05 B-2
ZRL
76
197.7
193.59
20
1785
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성