Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRTG-16B-1-C45 - Sprockets KRTG with One-Sided Hub, for Taper Bushes, Teeth induction hardened, ISO 16 B-1, Pitch 1“ x 17.02 mm
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Sprockets KRTG with One-Sided Hub, for Taper Bushes, Teeth induction hardened
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krtg_gehaertet_taper/krtg_1x17-02mm.prj},{NB=10878120},{ARTNR=10878120},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 16 B-1},{AUSF=KRTG},{Z=20},{DA=173.2},{D=162.38},{ND=108},{L=45},{GEW=2.64},{SPB=2517},{AT=85.5},{RD=15.88},{B1=16.2},{C=2.5},{R3=26},{DZ=0},{D2=82.55},{S1=12.700},{SS1=10.5},{S2=13.0},{T=23.5},{DZ1=0},{H=0.0},{DZ2=0},{H1=0},{DZ3=0},{H2=0.0},{R4=0},{R5=0},{R6=0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
[I5]
DA
da
[mm]
D
d
[mm]
ND
[mm]
L
[mm]
GEW
Weight
[kg]
SPB
Taper-Bush
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
10878113
10878113
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
13
117.0
106.12
73
25
1.10
1610
84839089
10878114
10878114
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
14
125.0
114.15
76
25
1.20
1610
84839089
10878115
10878115
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
15
133.0
122.17
76
25
1.30
1610
84839089
10878116
10878116
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
16
141.0
130.20
90
32
1.34
2012
84839089
10878117
10878117
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
17
149.0
138.22
90
32
1.49
2012
84839089
10878118
10878118
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
18
157.0
146.28
108
45
1.73
2517
84839089
10878119
10878119
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
19
165.2
154.33
108
45
1.97
2517
84839089
10878120
10878120
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
20
173.2
162.38
108
45
2.64
2517
84839089
10878121
10878121
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
21
181.2
170.43
110
45
2.88
2517
84839089
10878122
10878122
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
22
189.3
178.48
110
45
3.12
2517
84839089
10878123
10878123
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
23
197.5
186.53
110
45
3.36
2517
84839089
10878124
10878124
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
24
205.5
194.59
110
45
3.60
2517
84839089
10878125
10878125
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
25
213.5
202.66
110
45
3.89
2517
84839089
10878126
10878126
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
26
221.6
210.72
110
45
4.22
2517
84839089
10878127
10878127
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
27
229.6
218.79
110
45
4.32
2517
84839089
10878128
10878128
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
28
237.7
226.85
110
45
4.56
2517
84839089
10878130
10878130
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRTG
30
254.0
243.00
140
51
5.52
3020
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
MAE-KR-KRTG-20B-1-C45 - Sprockets KRTG with One-Sided Hub, for Taper Bushes...
MÄDLER
26.04.2024
MAE-KR-KRG-16B-1 - Sprockets KRG with One-Sided Hub, ISO 16 B-1, Pitch 1“ x...
MÄDLER
26.04.2024
MAE-K-FLL-UCF-GG - Ball Flange Bearings UCF, Grey Cast Iron
MÄDLER
26.04.2024
DIN ISO 606-E-RK-ST - Single-Strand Roller Chains DIN ISO 606 (formerly DIN...
MÄDLER
26.04.2024
MAE-K-FLL-UCFL-GG - Ball Flange Bearings UCFL, Grey Cast Iron
MÄDLER
26.04.2024
MAE-KR-KRS-16B-1 - Sprockets KRS with One-Sided Hub, ISO 16 B-1, Pitch 1“ x...
MÄDLER
26.04.2024
MAE-ZKR-ZRT-16B-2 - Double Sprockets ZRT for Taper Bushes, ISO 16 B-2, Pitc...
MÄDLER
26.04.2024
MAE-ZKR-ZRT-12B-2 - Double Sprockets ZRT for Taper Bushes, ISO 12 B-2, Pitc...
MÄDLER
26.04.2024
MAE-KSPR-KSP-ST - Chain tensioning wheels KSP with bearing, steel C45
MÄDLER
10.04.2024
MAE-KR-KRF-16B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO...
MÄDLER
26.04.2024
MAE-KR-KRT-16B-1 - Sprockets KRT with One-Sided Hub, for Taper Bushes, ISO...
MÄDLER
26.04.2024
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
MAE-KR-KRL-16B-1-ST - Plate wheels KRL ,ISO 16 B-1, Pitch 1“ x 17.02 mm
MÄDLER
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성