Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-ZRENG-2X16B-1-C45-50HRC - Double-Sprockets ZRENG with hub for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened , 2 x ISO 16 B-1, Pitch 1“ x 17,02 mm
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Sprockets for two Single-Strand Roller Chain
Double-Sprockets ZRENG for two Single-Strand Roller Chains DIN ISO 606 (formerly DIN 8187), with hub and hardened
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/doppel-kr_f_2_e-rk/doppel-kr_zreng_m_nabe_geh/zreng_1x17-02mm_mn.prj},{NB=12888515},{ARTNR=12888515},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=2 x ISO 16 B-1},{AUSF=ZRENG},{Z=15},{DA=133.0},{D=122.17},{B=20},{DG=93},{ND=96},{L=83},{M=41.8},{GEW=5.29},{RD=15.88},{B1=16.2},{B2=58},{C=2.5},{R3=26},{RF=1.5},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
DG
dg
[mm]
ND
[mm]
L
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
12888512
12888512
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
12
109.0
98.14
20
69
72
83
41.8
3.05
84839089
12888513
12888513
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
13
117.0
106.12
20
77
80
83
41.8
3.73
84839089
12888514
12888514
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
14
125.0
114.15
20
85
88
83
41.8
4.47
84839089
12888515
12888515
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
15
133.0
122.17
20
93
96
83
41.8
5.29
84839089
12888516
12888516
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
16
141.0
130.20
25
101
104
83
41.8
6.07
84839089
12888517
12888517
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
17
149.0
138.22
25
109
112
83
41.8
7.02
84839089
12888518
12888518
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
18
157.0
146.28
25
117
120
83
41.8
8.02
84839089
12888519
12888519
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
19
165.2
154.33
30
125
128
83
41.8
9.01
84839089
12888521
12888521
Steel
Steel C45, Teeth inductio...
2 x ISO 16 B-1
ZRENG
21
181.2
170.43
30
141
130
93
41.8
10.78
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성