Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RSP-BOX-GR1-SR-L - Belt Tensioners SPANN-BOX® Size 1, Type SR-L
MÄDLER
Drive Element
V-Blt and V-Belt Pulleys
Belt Tensioner
Powered by
CAD모델 선택
{maedler/antriebselemente/keilriemen_keilriemenscheiben/riemenspanner/spannbox_1_sr_l.prj},{NB=14041313_0},{ARTNR=14041313},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gehäuse: Stahl, schwarz, pulverbeschichtet, Spannrolle: ultrahochmolekularem Polyethylen auf Basis PE-UHMW},{HW=* Spannweg, ** Max. empfohlene Riemenbreite},{AUSF=SPANN-BOX® Größe 1, SR-L, mit niedriger Spannkraft (Low)},{B=40},{C=40},{D=60},{E=40},{SPW=0.00},{BB=35},{SPK=32 - 174},{GEW=0.94},{TN=spann_boy_sr_l_geh_14041313},{PPATH=spannbox_1_sr_l_sbl.prj},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
E*
[mm]
BB
b**
[mm]
SPK
Tension force
[N]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14041311
14041311
Multi-material product
Housing: Steel, powder-co...
* Tensioning way, ** Max....
SPANN-BOX® Size 1, SR-L, ...
20
30
48
40
15
32 - 174
0.89
84879090
14041312
14041312
Multi-material product
Housing: Steel, powder-co...
* Tensioning way, ** Max....
SPANN-BOX® Size 1, SR-L, ...
30
35
53
40
25
32 - 174
0.91
84879090
14041313
14041313
Multi-material product
Housing: Steel, powder-co...
* Tensioning way, ** Max....
SPANN-BOX® Size 1, SR-L, ...
40
40
60
40
35
32 - 174
0.94
84879090
14041411
14041411
Multi-material product
Housing: Steel, powder-co...
* Tensioning way, ** Max....
SPANN-BOX® Size 1, SR-L, ...
20
30
48
40
15
60 - 396
0.89
84879090
14041412
14041412
Multi-material product
Housing: Steel, powder-co...
* Tensioning way, ** Max....
SPANN-BOX® Size 1, SR-L, ...
30
35
53
40
25
60 - 396
0.91
84879090
14041413
14041413
Multi-material product
Housing: Steel, powder-co...
* Tensioning way, ** Max....
SPANN-BOX® Size 1, SR-L, ...
40
40
60
40
35
60 - 396
0.94
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-RSP-BOX-GR1-SR-0 - Belt Tensioner SPANN-BOX® Size 1, Type SR-0
MÄDLER
10.04.2024
MAE-RSP-BOX-GR0 - Belt Tensioners SPANN-BOX® Size 0
MÄDLER
10.04.2024
MAE-SPE-STANDARD - Tensioning elements in standard version
MÄDLER
10.04.2024
MAE-SP-ROLLE-TS - Tensioning Rollers / Idlers TS for Belt Drives
MÄDLER
26.04.2024
MAE-RSP-BOX-GR1-SR-S - Belt Tensioners SPANN-BOX® Size 1, Type SR-S
MÄDLER
10.04.2024
MAE-RSP-BOY/TS - SPANN-BOY® TS Belt Tensioner
MÄDLER
10.04.2024
MAE-SP-ROLLE - Tensioning Rollers
MÄDLER
10.04.2024
MAE-MW-SPE - Support for Tensioning Elements
MÄDLER
10.04.2024
MAE-KR-SATZ-EINF - Sprocket sets for chain tensioner, single
MÄDLER
10.04.2024
SKF®-RKULG-3-17-CN-C3 - Single Row Deep Groove Ball Bearings SKF
MÄDLER
29.04.2024
SKF®-RKULG-20-50-CN-C3 - Single Row Deep Groove Ball Bearings SKF
MÄDLER
26.04.2024
MAE-KSPR-KSP-R-RF - Chain tensioning wheels KSP-R with bearing, Stainless S...
MÄDLER
10.04.2024
ZRR-AT10-BR50-AL - AT Pulleys, Pitch 10 mm Made from Aluminium, Timing Belt...
MÄDLER
26.04.2024
Type ''TERE'' - Universal belt tensioners type ''TERE''
BEA Ingranaggi
06.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성