Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-IZK-M2-C45 - Straight-Toothed Internal Gears Made from Steel C45, Module 2
MÄDLER
Drive Element
Internal Gears
Powered by
CAD모델 선택
{maedler/antriebselemente/innenzahnkraenze/innenzahnkr_m2_c45.prj},{NB=24145500},{ARTNR=24145500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{M=2},{Z=55},{B=16},{D=110.0},{DI=106.0},{DA=145},{GEW=865},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
D
d
[mm]
DI
di
[mm]
DA
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
24143000
24143000
Steel
Steel C45
2
30
16
60.0
56.0
95
530
84839089
24143600
24143600
Steel
Steel C45
2
36
16
72.0
68.0
107
599
84839089
24144000
24144000
Steel
Steel C45
2
40
16
80.0
76.0
115
662
84839089
24144500
24144500
Steel
Steel C45
2
45
16
90.0
86.0
125
729
84839089
24144800
24144800
Steel
Steel C45
2
48
16
96.0
92.0
131
761
84839089
24145000
24145000
Steel
Steel C45
2
50
16
100.0
96.0
135
783
84839089
24145500
24145500
Steel
Steel C45
2
55
16
110.0
106.0
145
865
84839089
24146000
24146000
Steel
Steel C45
2
60
16
120.0
116.0
155
930
84839089
24146500
24146500
Steel
Steel C45
2
65
16
130.0
126.0
165
999
84839089
24147000
24147000
Steel
Steel C45
2
70
16
140.0
136.0
175
1070
84839089
24147200
24147200
Steel
Steel C45
2
72
16
144.0
140.0
185
1313
84839089
24148000
24148000
Steel
Steel C45
2
80
16
160.0
156.0
195
1202
84839089
24149000
24149000
Steel
Steel C45
2
90
16
180.0
176.0
220
1538
84839089
24141000
24141000
Steel
Steel C45
2
100
16
200.0
196.0
240
1711
84839089
24141200
24141200
Steel
Steel C45
2
120
16
240.0
236.0
280
2014
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성