Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DS-STBR-MSB - Thrust Screws with Brass Bolt
MÄDLER
Drive Element
Pressure Screws
Powered by
CAD모델 선택
{maedler/antriebselemente/druckschrauben/druckschr_m_msbolzen.prj},{NB=65460611},{ARTNR=65460611},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Schraube: Festigkeitsklasse 12.9, brüniert, Bolzen: Messing},{D1=M6},{L=11.5},{D2=4.0},{SW=3.0},{GEW=1.7},{DD1=6},{F=0.75},{CTN=84669360}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
L
l
[mm]
D2
d2
[mm]
SW
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65460406
65460406
Steel, black oxide finish
Screw: Steel tensile stre...
M4
6.5
2.5
2.0
0.5
84669360
65460410
65460410
Steel, black oxide finish
Screw: Steel tensile stre...
M4
10.5
2.5
2.0
0.8
84669360
65460508
65460508
Steel, black oxide finish
Screw: Steel tensile stre...
M5
8.5
3.0
2.5
0.9
84669360
65460512
65460512
Steel, black oxide finish
Screw: Steel tensile stre...
M5
12.5
3.0
2.5
1.4
84669360
65460611
65460611
Steel, black oxide finish
Screw: Steel tensile stre...
M6
11.5
4.0
3.0
1.7
84669360
65460617
65460617
Steel, black oxide finish
Screw: Steel tensile stre...
M6
17.5
4.0
3.0
2.5
84669360
65460812
65460812
Steel, black oxide finish
Screw: Steel tensile stre...
M8
12.0
5.5
4.0
2.7
84669360
65460822
65460822
Steel, black oxide finish
Screw: Steel tensile stre...
M8
22.0
5.5
4.0
6.1
84669360
65461014
65461014
Steel, black oxide finish
Screw: Steel tensile stre...
M10
14.0
7.0
5.0
5.6
84669360
65461018
65461018
Steel, black oxide finish
Screw: Steel tensile stre...
M10
18.0
7.0
5.0
7.2
84669360
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성