lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 14-KW-RF - Splined Shafts - Similar to DIN ISO 14, Cold Drawn, Material Stainless Steel 1.4301 (AISI 304)
MÄDLER
Drive Element
DIN Parts
DIN-Standard 14
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din14/kw_ae_diniso14_rostfrei.prj},{NB=64899453-KW 6x23x28x2000},{ARTNR=64899453},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A), kaltgezogen},{PR=KW 6x23x28},{L=2000},{AN=6},{D=28},{D1=23},{B=6.0},{GEW=7.928},{CTN=84831095}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PR
Profile Designation
ⁿ/ₐ
L
Length L
[mm]
AN
Number of splines
ⁿ/ₐ
D
D -0.07 / -0.27
[mm]
D1
d -0.03 / -0.08
[mm]
B
b - 0 / -0.08
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64899402
64899402
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x11x14
1000
6
14
11
3.0
0.949
84831095
64899404
64899404
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x13x16
1000
6
16
13
3.5
1.287
84831095
64899405
64899405
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x16x20
1000
6
20
16
4.0
1.911
84831095
64899401
64899401
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x18x22
1000
6
22
18
5.0
2.453
84831095
64899406
64899406
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x21x25
1000
6
25
21
5.0
3.139
84831095
64899403
64899403
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x23x28
1000
6
28
23
6.0
3.964
84831095
64899407
64899407
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x26x32
1000
6
32
26
6.0
5.008
84831095
64899409
64899409
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x28x34
1000
6
34
28
7.0
5.816
84831095
64899408
64899408
Stainless steel
Stainless Steel 1.4301 (A...
KW 8x32x38
1000
8
38
32
6.0
7.433
84831095
64899412
64899412
Stainless steel
Stainless Steel 1.4301 (A...
KW 8x36x42
1000
8
42
36
7.0
9.302
84831095
64899410
64899410
Stainless steel
Stainless Steel 1.4301 (A...
KW 8x42x48
1000
8
48
42
8.0
12.371
84831095
64899414
64899414
Stainless steel
Stainless Steel 1.4301 (A...
KW 8x46x54
1000
8
54
46
9.0
15.300
84831095
64899432
64899432
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x11x14
1500
6
14
11
3.0
1.424
84831095
64899434
64899434
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x13x16
1500
6
16
13
3.5
1.931
84831095
64899435
64899435
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x16x20
1500
6
20
16
4.0
2.867
84831095
64899431
64899431
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x18x22
1500
6
22
18
5.0
3.680
84831095
64899436
64899436
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x21x25
1500
6
25
21
5.0
4.709
84831095
64899433
64899433
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x23x28
1500
6
28
23
6.0
5.946
84831095
64899437
64899437
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x26x32
1500
6
32
26
6.0
7.512
84831095
64899439
64899439
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x28x34
1500
6
34
28
7.0
8.724
84831095
64899438
64899438
Stainless steel
Stainless Steel 1.4301 (A...
KW 8x32x38
1500
8
38
32
6.0
11.140
84831095
64899442
64899442
Stainless steel
Stainless Steel 1.4301 (A...
KW 8x36x42
1500
8
42
36
7.0
13.950
84831095
64899440
64899440
Stainless steel
Stainless Steel 1.4301 (A...
KW 8x42x48
1500
8
48
42
8.0
18.555
84831095
64899444
64899444
Stainless steel
Stainless Steel 1.4301 (A...
KW 8x46x54
1500
8
54
46
9.0
22.950
84831095
64899452
64899452
Stainless steel
Stainless Steel 1.4301 (A...
KW 6x11x14
2000
6
14
11
3.0
1.898
84831095
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성