Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 14-KW-C45 - Splined Shafts - Similar to DIN ISO 14, Cold Drawn, Material Steel C45
MÄDLER
Drive Element
DIN Parts
DIN-Standard 14
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din14/kw_ae_diniso14_c45.prj},{NB=64845300-KW 6x23x28x2000},{ARTNR=64845300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, kaltgezogen},{PR=KW 6x23x28},{L=2000},{AN=6},{D=28},{D1=23},{B=6.0},{GEW=7.928},{CTN=84831095}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PR
Profile Designation
ⁿ/ₐ
L
Length L
[mm]
AN
Number of splines
ⁿ/ₐ
D
D -0.07 / -0.27
[mm]
D1
d -0.03 / -0.08
[mm]
B
b - 0 / -0.08
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64840200
64840200
Steel
Steel C45, Cold Drawn
KW 6x11x14
1000
6
14
11
3.0
0.949
84831095
64840400
64840400
Steel
Steel C45, Cold Drawn
KW 6x13x16
1000
6
16
13
3.5
1.287
84831095
64840500
64840500
Steel
Steel C45, Cold Drawn
KW 6x16x20
1000
6
20
16
4.0
1.911
84831095
64840100
64840100
Steel
Steel C45, Cold Drawn
KW 6x18x22
1000
6
22
18
5.0
2.453
84831095
64840600
64840600
Steel
Steel C45, Cold Drawn
KW 6x21x25
1000
6
25
21
5.0
3.139
84831095
64840300
64840300
Steel
Steel C45, Cold Drawn
KW 6x23x28
1000
6
28
23
6.0
3.964
84831095
64840700
64840700
Steel
Steel C45, Cold Drawn
KW 6x26x32
1000
6
32
26
6.0
5.008
84831095
64840900
64840900
Steel
Steel C45, Cold Drawn
KW 6x28x34
1000
6
34
28
7.0
5.816
84831095
64840800
64840800
Steel
Steel C45, Cold Drawn
KW 8x32x38
1000
8
38
32
6.0
7.433
84831095
64841200
64841200
Steel
Steel C45, Cold Drawn
KW 8x36x42
1000
8
42
36
7.0
9.302
84831095
64841000
64841000
Steel
Steel C45, Cold Drawn
KW 8x42x48
1000
8
48
42
8.0
12.371
84831095
64841400
64841400
Steel
Steel C45, Cold Drawn
KW 8x46x54
1000
8
54
46
9.0
15.300
84831095
64843200
64843200
Steel
Steel C45, Cold Drawn
KW 6x11x14
1500
6
14
11
3.0
1.424
84831095
64843400
64843400
Steel
Steel C45, Cold Drawn
KW 6x13x16
1500
6
16
13
3.5
1.931
84831095
64843500
64843500
Steel
Steel C45, Cold Drawn
KW 6x16x20
1500
6
20
16
4.0
2.867
84831095
64843100
64843100
Steel
Steel C45, Cold Drawn
KW 6x18x22
1500
6
22
18
5.0
3.680
84831095
64843600
64843600
Steel
Steel C45, Cold Drawn
KW 6x21x25
1500
6
25
21
5.0
4.709
84831095
64843300
64843300
Steel
Steel C45, Cold Drawn
KW 6x23x28
1500
6
28
23
6.0
5.946
84831095
64843700
64843700
Steel
Steel C45, Cold Drawn
KW 6x26x32
1500
6
32
26
6.0
7.512
84831095
64843900
64843900
Steel
Steel C45, Cold Drawn
KW 6x28x34
1500
6
34
28
7.0
8.724
84831095
64843800
64843800
Steel
Steel C45, Cold Drawn
KW 8x32x38
1500
8
38
32
6.0
11.140
84831095
64844200
64844200
Steel
Steel C45, Cold Drawn
KW 8x36x42
1500
8
42
36
7.0
13.950
84831095
64844000
64844000
Steel
Steel C45, Cold Drawn
KW 8x42x48
1500
8
48
42
8.0
18.555
84831095
64844400
64844400
Steel
Steel C45, Cold Drawn
KW 8x46x54
1500
8
54
46
9.0
22.950
84831095
64845200
64845200
Steel
Steel C45, Cold Drawn
KW 6x11x14
2000
6
14
11
3.0
1.898
84831095
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN ISO 14-RD-KN - Round Splined Hubs
MÄDLER
26.04.2024
DIN ISO 14-KN-FL - Splined Hubs with Flange
MÄDLER
26.04.2024
DIN ISO 14-KLR-KN - Clamp Collar for Splined Hubs - DIN ISO 14
MÄDLER
10.04.2024
DIN ISO 14-KW-RF - Splined Shafts - Similar to DIN ISO 14, Cold Drawn, Mate...
MÄDLER
10.04.2024
SKF®-RKULG-3-17-CN-C3 - Single Row Deep Groove Ball Bearings SKF
MÄDLER
29.04.2024
24011-01 - Splined hubs with flange similar to DIN ISO 14
norelem
26.06.2024
MAE-KLR-KN-PROFIL-DIN14-C45 - Clamp Collars for Spline Shafts - DIN ISO 14,...
MÄDLER
26.04.2024
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
DIN ISO 14-KW-42CRMO4 - Splined Shafts - Similar to DIN ISO 14, Cold Drawn,...
MÄDLER
10.04.2024
DIN103-TR-1GG-C15 - Metric ISO-Trapezoidal-Threaded Spindles DIN 103, Steel...
MÄDLER
26.04.2024
DIN-ISO-12240.1-E-GE...UK - Spherical Bearings DIN ISO 12240-1 (DIN 648), S...
MÄDLER
26.04.2024
MAE-ZKR-ZRT-10B-2 - Double Sprockets ZRT for Taper Bushes, ISO 10 B-2, Pitc...
MÄDLER
26.04.2024
Standard (TF) Models
Tsubakimoto Chain Co.
25.08.2011
24011 - Splined hubs round similar to DIN ISO 14
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성