Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN-ISO-12240.1-K-S - Spherical Bearings DIN ISO 12240-1 (DIN 648), Series K, Version S, re-lubricateable
MÄDLER
Drive Element
DIN Parts
DIN-Standard 12240-1
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din12240-1/reihe_s.prj},{NB=63304000},{ARTNR=63304000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Außenring: Automatenstahl 9SMnPb28K, gedreht, verzinkt, Gelenkkugel: Wälzlagerstahl 100Cr6, gehärtet, geschliffen, poliert, Lagerschale: Messing CuZn38Al1},{HW=Nachschmierbar, eine Erstschmierung ist erforderlich, ohne zusätzlichen Außenring},{AUSF=Standard},{D=40},{B=49},{C=35.00},{DA=87},{D1=44.2},{KW=16},{TZD=116.0},{TZS=693.0},{DZ=290},{GEW=1400},{IRD=65.000},{R1=1.50},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d - H7
[mm]
B
B -0.1
[mm]
C
C ±0.05
[mm]
DA
DA - h6
[mm]
D1
d1
[mm]
KW
α - Tilting angle
[Grad]
TZD
Load Rating dyn. C
[kN]
TZS
Load Rating stat. C0
[kN]
DZ
Speed n max.
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63300500
63300500
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
5
8
6.00
16
7.7
13
3.3
19.8
1200
8
84833038
63300600
63300600
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
6
9
6.75
18
8.9
13
4.3
25.8
1500
12
84833038
63300800
63300800
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
8
12
9.00
22
10.4
14
7.1
42.6
1200
23
84833038
63301000
63301000
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
10
14
10.50
26
12.9
13
10.0
60.0
1000
38
84833038
63301200
63301200
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
12
16
12.00
30
15.4
13
13.5
80.0
860
58
84833038
63301400
63301400
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
14
19
13.50
34
16.8
16
17.0
103.0
750
83
84833038
63301600
63301600
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
16
21
15.00
38
19.3
15
21.5
129.0
660
115
84833038
63301800
63301800
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
18
23
16.50
42
21.8
15
26.0
157.0
600
150
84833038
63302000
63302000
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
20
25
18.00
46
24.3
14
31.5
189.0
540
200
84833038
63302200
63302200
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
22
28
20.00
50
25.8
15
38.0
229.0
500
270
84833038
63302500
63302500
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
25
31
22.00
56
29.6
15
47.0
293.0
440
375
84833038
63303000
63303000
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
30
37
25.00
66
34.8
17
64.0
416.0
370
540
84833038
63303500
63303500
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
35
43
28.00
78
37.7
19
80.0
480.0
330
850
84833038
63304000
63304000
Multimaterialprodukt
Outer ring: Steel 9SMnPb2...
Re-lubricateable, initial...
Standard
40
49
35.00
87
44.2
16
116.0
693.0
290
1400
84833038
63399005
63399005
Edelstahl
Outer ring: Stainless ste...
Re-lubricateable, initial...
Stainless steel
5
8
6.00
16
7.7
13
3.3
19.8
1200
8
84833038
63399006
63399006
Edelstahl
Outer ring: Stainless ste...
Re-lubricateable, initial...
Stainless steel
6
9
6.75
18
8.9
13
4.3
25.8
1500
12
84833038
63399008
63399008
Edelstahl
Outer ring: Stainless ste...
Re-lubricateable, initial...
Stainless steel
8
12
9.00
22
10.4
14
7.1
42.6
1200
23
84833038
63399010
63399010
Edelstahl
Outer ring: Stainless ste...
Re-lubricateable, initial...
Stainless steel
10
14
10.50
26
12.9
13
10.0
60.0
1000
38
84833038
63399012
63399012
Edelstahl
Outer ring: Stainless ste...
Re-lubricateable, initial...
Stainless steel
12
16
12.00
30
15.4
13
13.5
80.0
860
58
84833038
63399014
63399014
Edelstahl
Outer ring: Stainless ste...
Re-lubricateable, initial...
Stainless steel
14
19
13.50
34
16.8
16
17.0
103.0
750
83
84833038
63399016
63399016
Edelstahl
Outer ring: Stainless ste...
Re-lubricateable, initial...
Stainless steel
16
21
15.00
38
19.3
15
21.5
129.0
660
115
84833038
63399018
63399018
Edelstahl
Outer ring: Stainless ste...
Re-lubricateable, initial...
Stainless steel
18
23
16.50
42
21.8
15
26.0
157.0
600
150
84833038
63399020
63399020
Edelstahl
Outer ring: Stainless ste...
Re-lubricateable, initial...
Stainless steel
20
25
18.00
46
24.3
14
31.5
189.0
540
200
84833038
63399022
63399022
Edelstahl
Outer ring: Stainless ste...
Re-lubricateable, initial...
Stainless steel
22
28
20.00
50
25.8
15
38.0
229.0
500
270
84833038
63399025
63399025
Edelstahl
Outer ring: Stainless ste...
Re-lubricateable, initial...
Stainless steel
25
31
22.00
56
29.6
15
47.0
293.0
440
375
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성