Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-VKH-120-N-IG - Adjustable Clamping Levers 120 Version N with Internal Thread, Disengaged by Pulling
MÄDLER
Drive Element
Parts for Operating
Klemmhebel
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/klemmhebel/v_kh_120_form_n_ig.prj},{NB=66570900},{ARTNR=66570900},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Zink-Druckguss schwarz},{MAT=Griffkörper: Zink-Druckguss, kunststoffbeschichtet, Farbe schwarz RAL 9005, Gewindebuchse / Halteschraube: Stahl brüniert},{AUSF=N: Griff schräg, mit metrischer Innen-Gewindebuche},{D1=22},{D2=M8},{D5=16.0},{H1=36.0},{H2=8.0},{H4=4.0},{H3=52},{L2=74},{T=15},{GEW=116},{DD2=8},{CTN=84879090},{DK=10.0},{DKT=2.50},{K=6},{TT=3.4},{TD1=4.430},{TD2=3.191},{TC=0.25},{D1H13=11.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D5
d5
[mm]
H1
h1
[mm]
H2
h2
[mm]
H4
h4 Stroke
[mm]
H3
h3
[mm]
L2
l2
[mm]
T
t Thread
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66570500
66570500
Zinc die-cast black
Handle: : Zinc die-cast, ...
N: Handle slanted, with m...
14
M5
10.0
25.0
4.5
3.5
35
45
9
33
84879090
66570600
66570600
Zinc die-cast black
Handle: : Zinc die-cast, ...
N: Handle slanted, with m...
14
M6
10.0
25.0
4.5
3.5
35
45
9
33
84879090
66570700
66570700
Zinc die-cast black
Handle: : Zinc die-cast, ...
N: Handle slanted, with m...
18
M6
13.5
31.0
6.5
4.0
45
62
12
70
84879090
66570800
66570800
Zinc die-cast black
Handle: : Zinc die-cast, ...
N: Handle slanted, with m...
18
M8
13.5
31.0
6.5
4.0
45
62
12
70
84879090
66570900
66570900
Zinc die-cast black
Handle: : Zinc die-cast, ...
N: Handle slanted, with m...
22
M8
16.0
36.0
8.0
4.0
52
74
15
116
84879090
66571000
66571000
Zinc die-cast black
Handle: : Zinc die-cast, ...
N: Handle slanted, with m...
22
M10
16.0
36.0
8.0
4.0
52
74
15
116
84879090
66571100
66571100
Zinc die-cast black
Handle: : Zinc die-cast, ...
N: Handle slanted, with m...
25
M10
19.0
43.0
11.0
4.0
63
89
18
173
84879090
66571200
66571200
Zinc die-cast black
Handle: : Zinc die-cast, ...
N: Handle slanted, with m...
25
M12
19.0
43.0
11.0
4.0
63
89
18
173
84879090
66571300
66571300
Zinc die-cast black
Handle: : Zinc die-cast, ...
N: Handle slanted, with m...
30
M12
23.0
50.5
12.0
5.0
76
108
24
285
84879090
66571600
66571600
Zinc die-cast black
Handle: : Zinc die-cast, ...
N: Handle slanted, with m...
30
M16
23.0
50.5
12.0
5.0
76
108
24
285
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성