RSE-K-6 - Rundschalteinheit mit hydraulischer Endlagendämpfung und Drehrichtung rechts
Mader
Indexing unit
RSE-K-6
Powered by
CAD모델 선택
{mader/rundschalteinheiten/rsek6/rse_k_6_asmtab_hyd_rechts.prj},{NB=MADER Rundschalteinheit RSE-K-6-10-R-H (ROT=0)},{IDNR=},{TYP=RSE-K-6-10-R-H},{ARTNR=246861},{ROT=0},{TEI=10},{DAM=hydraulisch},{DR=rechts},{A=180},{B=154},{C=Ø10},{D=2.1},{E=Ø6.3},{F=65},{G=15},{H=10},{I=19},{J=Ø50},{K=6},{L=Ø30},{M=Ø110},{N=Ø145},{O=Ø10.5},{P=26},{Q=20},{R=41},{S=12},{T=19.5},{U=5},{V=50},{W=40},{X=50},{Y=12},{Z=30},{A1=75},{B1=Ø160},{C1=2 x Ø6 / 9 tief},{D1=6 x M6 / 9 tief},{E1=30},{F1=6 x 60},{VERS=1.000},{PPATH=../rse_k_6/rse_k_6_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
TYP
Type
ⁿ/ₐ
ARTNR
Artikel-Nr.
ⁿ/ₐ
TEI
Division
ⁿ/ₐ
DAM
Damping
ⁿ/ₐ
DR
Drehrichtung
ⁿ/ₐ
A
[mm]
B
±0.02
[mm]
C
k7
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
H7
[mm]
K
[mm]
L
H7
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
A1
[mm]
B1
±0.02
[mm]
C1
H7
[mm]
D1
Thread
ⁿ/ₐ
E1
[°]
F1
[°]
MADER Indexing unit RSE-K...
RSE-K-6-4-R-H
246855
4
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-5-R-H
246856
5
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-6-R-H
246858
6
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-7-R-H
245585
7
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-8-R-H
246859
8
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-9-R-H
246860
9
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-10-R-H
246861
10
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-11-R-H
245586
11
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-12-R-H
246862
12
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-13-R-H
245587
13
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-14-R-H
245588
14
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-15-R-H
245589
15
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-16-R-H
246863
16
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-17-R-H
245590
17
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
MADER Indexing unit RSE-K...
RSE-K-6-18-R-H
246864
18
hydraulisch
right
180
154
Ø10
2.1
Ø6.3
65
15
10
19
Ø50
6
Ø30
Ø110
Ø145
Ø10.5
26
20
41
12
19.5
5
50
40
50
12
30
75
Ø160
2 x Ø6 / 9 tief
6 x M6 / 9 tief
30
6 x 60
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성