카탈로그: M'DIRECT - Visserie en petit conditionnement
생성됨: 12.02.2010
카탈로그의 특징:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
M'DIRECT - Visserie en petit conditionnement
Modèle 62203B - A2
M'DIRECT - Visserie en petit conditionnement
Acier Inoxydable
Powered by
CAD모델 선택
{m_direct/inox/62203b.prj},{NB=emile_maurin_62203B6X25},{REF=62203B6X25},{DXL=6x25},{MAT=Acier inoxydable A2},{IDNR=},{D=6.000},{L=25.000},{LG=6.300},{LS=3.600},{PRIX=12.60},{EMB=200},{D3=4.773},{P=1.000},{S=4.000},{DK=12.000},{AL=90.000},{DS=6.000},{K=3.300},{R=0.300},{WEB=https://fixation.emile-maurin.fr},{T=2.500},{W=0.100},{WEB2=https://fixation.emile-maurin.fr/fr/vis-metaux-tete-fraisee-six-pans-creux-inox-a2-iso-10642-62203b}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
-
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Emile Maurin 62203B4X10
62203B4X10
4x10
Acier inoxydable A2
4.000
10.000
2.500
8.000
2.300
Emile Maurin 62203B4X12
62203B4X12
4x12
Acier inoxydable A2
4.000
12.000
2.500
8.000
2.300
Emile Maurin 62203B4X16
62203B4X16
4x16
Acier inoxydable A2
4.000
16.000
2.500
8.000
2.300
Emile Maurin 62203B4X20
62203B4X20
4x20
Acier inoxydable A2
4.000
20.000
2.500
8.000
2.300
Emile Maurin 62203B4X25
62203B4X25
4x25
Acier inoxydable A2
4.000
25.000
2.500
8.000
2.300
Emile Maurin 62203B4X30
62203B4X30
4x30
Acier inoxydable A2
4.000
30.000
2.500
8.000
2.300
Emile Maurin 62203B4X40
62203B4X40
4x40
Acier inoxydable A2
4.000
40.000
2.500
8.000
2.300
Emile Maurin 62203B5X10
62203B5X10
5x10
Acier inoxydable A2
5.000
10.000
3.000
10.000
2.800
Emile Maurin 62203B5X16
62203B5X16
5x16
Acier inoxydable A2
5.000
16.000
3.000
10.000
2.800
Emile Maurin 62203B5X20
62203B5X20
5x20
Acier inoxydable A2
5.000
20.000
3.000
10.000
2.800
Emile Maurin 62203B5X25
62203B5X25
5x25
Acier inoxydable A2
5.000
25.000
3.000
10.000
2.800
Emile Maurin 62203B5X30
62203B5X30
5x30
Acier inoxydable A2
5.000
30.000
3.000
10.000
2.800
Emile Maurin 62203B5X40
62203B5X40
5x40
Acier inoxydable A2
5.000
40.000
3.000
10.000
2.800
Emile Maurin 62203B6X10
62203B6X10
6x10
Acier inoxydable A2
6.000
10.000
4.000
12.000
3.300
Emile Maurin 62203B6X16
62203B6X16
6x16
Acier inoxydable A2
6.000
16.000
4.000
12.000
3.300
Emile Maurin 62203B6X20
62203B6X20
6x20
Acier inoxydable A2
6.000
20.000
4.000
12.000
3.300
Emile Maurin 62203B6X25
62203B6X25
6x25
Acier inoxydable A2
6.000
25.000
4.000
12.000
3.300
Emile Maurin 62203B6X30
62203B6X30
6x30
Acier inoxydable A2
6.000
30.000
4.000
12.000
3.300
Emile Maurin 62203B6X40
62203B6X40
6x40
Acier inoxydable A2
6.000
40.000
4.000
12.000
3.300
Emile Maurin 62203B6X50
62203B6X50
6x50
Acier inoxydable A2
6.000
50.000
4.000
12.000
3.300
Emile Maurin 62203B8X20
62203B8X20
8x20
Acier inoxydable A2
8.000
20.000
5.000
16.000
4.400
Emile Maurin 62203B8X25
62203B8X25
8x25
Acier inoxydable A2
8.000
25.000
5.000
16.000
4.400
Emile Maurin 62203B8X30
62203B8X30
8x30
Acier inoxydable A2
8.000
30.000
5.000
16.000
4.400
Emile Maurin 62203B8X40
62203B8X40
8x40
Acier inoxydable A2
8.000
40.000
5.000
16.000
4.400
Emile Maurin 62203B8X50
62203B8X50
8x50
Acier inoxydable A2
8.000
50.000
5.000
16.000
4.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성