Modular belt Sprocket - T-2400 Series
LILAI Chain
T Series Modular Belt
T-2400 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_2400_series/t_2400_sprocket.prj},{NB=1-T-2400-12-40},{PM=Machined Processed},{SERIES=T-2400 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{APPLYTO=Suitable for light load conveying, strong and durable},{JG=Bore tolerance: d+0.08/+0.02},{TN=12},{PD=98.91},{OD=100.1},{S=44.7},{BORE=40},{TOP=90.2},{A=65.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APPLYTO
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
S
[mm]
BORE
Bore
[mm]
1-T-2400-8-20
1-T-2400-8-20
Machined Processed
T-2400 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
8
66.90
68.4
28.8
20
1-T-2400-8-30
1-T-2400-8-30
Machined Processed
T-2400 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
8
66.90
68.4
28.8
30
1-T-2400-10-25
1-T-2400-10-25
Machined Processed
T-2400 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
82.84
84.2
36.8
25
1-T-2400-10-40
1-T-2400-10-40
Machined Processed
T-2400 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
10
82.84
84.2
36.8
40
1-T-2400-12-25
1-T-2400-12-25
Machined Processed
T-2400 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
98.91
100.1
44.7
25
1-T-2400-12-40
1-T-2400-12-40
Machined Processed
T-2400 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
98.91
100.1
44.7
40
1-T-2400-16-30
1-T-2400-16-30
Machined Processed
T-2400 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
16
131.22
132.3
60.8
30
1-T-2400-16-50
1-T-2400-16-50
Machined Processed
T-2400 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
16
131.22
132.3
60.8
50
1-T-2400-18-30
1-T-2400-18-30
Machined Processed
T-2400 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
18
147.42
148.4
68.8
30
1-T-2400-18-50
1-T-2400-18-50
Machined Processed
T-2400 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
18
147.42
148.4
68.8
50
1-T-2400-20-35
1-T-2400-20-35
Machined Processed
T-2400 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
20
163.56
164.6
76.8
35
1-T-2400-20-60
1-T-2400-20-60
Machined Processed
T-2400 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
20
163.56
164.6
76.8
60
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성