Double Teeth Modular belt Sprocket - T-2100 Series
LILAI Chain
T Series Modular Belt
T-2100 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_2100_series/t_2100_sprocket.prj},{NB=1-T-2100B-24-25},{PM=Machined Processed},{SERIES=T-2100 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=Suitable for light load conveying, strong and durable},{JG=Bore tolerance: d+0.08/+0.02},{TN=24},{PD=98.06},{OD=96.80},{BORE=25},{TOP=88.0},{A=74.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-T-2100B-12-12
1-T-2100B-12-12
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
49.46
49.80
12
1-T-2100B-12-15
1-T-2100B-12-15
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
12
49.46
49.80
15
1-T-2100B-15-20
1-T-2100B-15-20
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
15
61.56
60.30
20
1-T-2100B-15-25
1-T-2100B-15-25
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
15
61.56
60.30
25
1-T-2100B-20-25
1-T-2100B-20-25
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
20
81.82
80.60
25
1-T-2100B-20-30
1-T-2100B-20-30
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
20
81.82
80.60
30
1-T-2100B-20-35
1-T-2100B-20-35
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
20
81.82
80.60
35
1-T-2100B-24-25
1-T-2100B-24-25
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
24
98.06
96.80
25
1-T-2100B-24-30
1-T-2100B-24-30
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
24
98.06
96.80
30
1-T-2100B-24-40
1-T-2100B-24-40
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
24
98.06
96.80
40
1-T-2100B-28-25
1-T-2100B-28-25
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
28
114.32
113.10
25
1-T-2100B-28-30
1-T-2100B-28-30
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
28
114.32
113.10
30
1-T-2100B-28-40
1-T-2100B-28-40
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
28
114.32
113.10
40
1-T-2100B-32-25
1-T-2100B-32-25
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
32
130.59
129.40
25
1-T-2100B-32-30
1-T-2100B-32-30
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
32
130.59
129.40
30
1-T-2100B-32-40
1-T-2100B-32-40
Machined Processed
T-2100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
32
130.59
129.40
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성