Modular Belt Sprocket - T-100 Series
LILAI Chain
T Series Modular Belt
T-100 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_100_series/t_100_sprocket.prj},{NB=1-T-100-16-40},{PM=Machined Processed},{SERIES=T-100 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=Good strength, can be used in Light load transport},{JG=Bore tolerance : d +0.08/+0.02},{TN=16},{PD=130.2},{OD=130.6},{BORE=40},{TOP=114.6},{A=90}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-T-100-14-25
1-T-100-14-25
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
14
114.1
114.5
25
1-T-100-14-30
1-T-100-14-30
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
14
114.1
114.5
30
1-T-100-14-35
1-T-100-14-35
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
14
114.1
114.5
35
1-T-100-14-40
1-T-100-14-40
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
14
114.1
114.5
40
1-T-100-16-25
1-T-100-16-25
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
16
130.2
130.6
25
1-T-100-16-30
1-T-100-16-30
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
16
130.2
130.6
30
1-T-100-16-35
1-T-100-16-35
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
16
130.2
130.6
35
1-T-100-16-40
1-T-100-16-40
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
16
130.2
130.6
40
1-T-100-18-25
1-T-100-18-25
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
18
146.3
146.9
25
1-T-100-18-30
1-T-100-18-30
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
18
146.3
146.9
30
1-T-100-18-35
1-T-100-18-35
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
18
146.3
146.9
35
1-T-100-18-40
1-T-100-18-40
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
18
146.3
146.9
40
1-T-100-21-25
1-T-100-21-25
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
21
170.4
170.7
25
1-T-100-21-30
1-T-100-21-30
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
21
170.4
170.7
30
1-T-100-21-35
1-T-100-21-35
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
21
170.4
170.7
35
1-T-100-21-40
1-T-100-21-40
Machined Processed
T-100 Series
Polyamide PA6, Machined, ...
Good strength, can be use...
Bore tolerance : d +0.08/...
21
170.4
170.7
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성