2600/2600TAB Sprocket - 2600 Series
LILAI Chain
Case Conveyor Chain
2600 Series
Powered by
CAD모델 선택
{lilai/keel_chain/2600_series/2600_sprocket.prj},{NB=1-2600-10-40},{SM=1-2600-10-40},{TEETH=10},{PD=208.7},{OD=218.6},{TOP=180.2},{HD=135},{BORE=40},{B=12},{C=3.3},{MATERIAL=Nylon PA6},{AT=Suitable for 2600/2600TAB case conveyor chain and Sushi chain S- 63-K325},{JG=Bore Tolerance: d+0.08/+0.02}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
SM
Sprocket model
ⁿ/ₐ
TEETH
Number of teeth
ⁿ/ₐ
PD
Index circle
ⁿ/ₐ
OD
Addendum
ⁿ/ₐ
HD
Hub diameter (A)
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
B
Keyway width (B)
ⁿ/ₐ
C
Hub depth (C)
[mm]
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner diameter
ⁿ/ₐ
1-2600-8-25
1-2600-8-25
8
168.6
179.8
100
25
8
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-8-30
1-2600-8-30
8
168.6
179.8
100
30
8
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-8-35
1-2600-8-35
8
168.6
179.8
100
35
10
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-8-40
1-2600-8-40
8
168.6
179.8
100
40
12
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-10-25
1-2600-10-25
10
208.7
218.6
135
25
8
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-10-30
1-2600-10-30
10
208.7
218.6
135
30
8
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-10-35
1-2600-10-35
10
208.7
218.6
135
35
10
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-10-40
1-2600-10-40
10
208.7
218.6
135
40
12
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-11-25
1-2600-11-25
11
228.9
238.8
155
25
8
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-11-30
1-2600-11-30
11
228.9
238.8
155
30
8
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-11-35
1-2600-11-35
11
228.9
238.8
155
35
10
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-11-40
1-2600-11-40
11
228.9
238.8
155
40
12
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-12-25
1-2600-12-25
12
249.2
249.2
175
25
8
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-12-30
1-2600-12-30
12
249.2
249.2
175
30
8
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-12-35
1-2600-12-35
12
249.2
249.2
175
35
10
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
1-2600-12-40
1-2600-12-40
12
249.2
249.2
175
70
12
3.3
Nylon PA6
Suitable for 2600/2600TAB...
Bore Tolerance: d+0.08/+0...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성