Outside diameter 16 - Flexible Couplings - Setscrew Type - Bellows
KUNLONG
Coupling series
Flexible Couplings - Setscrew Type - Bellows
Powered by
CAD모델 선택
{kunlong/sg7/sg7_4/sg7_4_16.prj},{NB=SG7-4-16-5-5-30},{D1=5.00},{T1=0.000},{B1=0.000},{K1=},{K1X='','None'},{D2=5.00},{T2=0.000},{B2=0.000},{K2=},{K2X='','None'},{TS=0.7},{RT=0.8},{MT=1.6},{MS=18000},{RRO=0.10},{TT=1.5},{EP=+0.3 -1.0},{ML=主体铝合金、不锈钢波纹管},{FH=喷砂阳极},{WT=15},{USE=常用于数控机床自动化伺服电机、步进电机的连接},{RS=特殊规格可以按客户需求定做;主体可定制不锈钢材质},{TD=高灵敏度,高扭矩;零回转间隙,不锈钢波纹管补偿角向和轴向偏差;顺时针与逆时针回转特性完全相同}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
TS
Tighten the strength
[N.m]
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-Play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-4-16-4-4-30
4.00
4.00
SG7-4-16-4-4-30
0.7
0.8
1.6
18000
0.10
1.5
+0.3 -1.0
Aluminum Alloy,Stainless ...
Sandblasting Anodizing
15
CNC machine automation se...
Specialspecification can ...
Excellent response and hi...
SG7-4-16-4-5-30
4.00
5.00
SG7-4-16-4-5-30
0.7
0.8
1.6
18000
0.10
1.5
+0.3 -1.0
Aluminum Alloy,Stainless ...
Sandblasting Anodizing
15
CNC machine automation se...
Specialspecification can ...
Excellent response and hi...
SG7-4-16-4-6.35-30
4.00
6.35
SG7-4-16-4-6.35-30
0.7
0.8
1.6
18000
0.10
1.5
+0.3 -1.0
Aluminum Alloy,Stainless ...
Sandblasting Anodizing
15
CNC machine automation se...
Specialspecification can ...
Excellent response and hi...
SG7-4-16-4-8-30
4.00
8.00
SG7-4-16-4-8-30
0.7
0.8
1.6
18000
0.10
1.5
+0.3 -1.0
Aluminum Alloy,Stainless ...
Sandblasting Anodizing
15
CNC machine automation se...
Specialspecification can ...
Excellent response and hi...
SG7-4-16-5-5-30
5.00
5.00
SG7-4-16-5-5-30
0.7
0.8
1.6
18000
0.10
1.5
+0.3 -1.0
Aluminum Alloy,Stainless ...
Sandblasting Anodizing
15
CNC machine automation se...
Specialspecification can ...
Excellent response and hi...
SG7-4-16-5-6.35-30
5.00
6.35
SG7-4-16-5-6.35-30
0.7
0.8
1.6
18000
0.10
1.5
+0.3 -1.0
Aluminum Alloy,Stainless ...
Sandblasting Anodizing
15
CNC machine automation se...
Specialspecification can ...
Excellent response and hi...
SG7-4-16-5-8-30
5.00
8.00
SG7-4-16-5-8-30
0.7
0.8
1.6
18000
0.10
1.5
+0.3 -1.0
Aluminum Alloy,Stainless ...
Sandblasting Anodizing
15
CNC machine automation se...
Specialspecification can ...
Excellent response and hi...
SG7-4-16-6.35-6.35-30
6.35
6.35
SG7-4-16-6.35-6.35-30
0.7
0.8
1.6
18000
0.10
1.5
+0.3 -1.0
Aluminum Alloy,Stainless ...
Sandblasting Anodizing
15
CNC machine automation se...
Specialspecification can ...
Excellent response and hi...
SG7-4-16-6.35-8-30
6.35
8.00
SG7-4-16-6.35-8-30
0.7
0.8
1.6
18000
0.10
1.5
+0.3 -1.0
Aluminum Alloy,Stainless ...
Sandblasting Anodizing
15
CNC machine automation se...
Specialspecification can ...
Excellent response and hi...
SG7-4-16-8-8-30
8.00
8.00
SG7-4-16-8-8-30
0.7
0.8
1.6
18000
0.10
1.5
+0.3 -1.0
Aluminum Alloy,Stainless ...
Sandblasting Anodizing
15
CNC machine automation se...
Specialspecification can ...
Excellent response and hi...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성