카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0495 - Linear actuators, stainless steel
KIPP USA
Tube Connectors
Powered by
CAD모델 선택
{kipp_usa/profilverbinder/29105_1.prj},{NB=K0495.1300101X800},{TYP=30},{L=800},{B=30},{J=31},{L1=26},{L2=80.0},{M=22},{GEW=2.0000},{EAN=4059245494675},{XHUB1=609},{D1X=8},{XA=6},{XB=2},{XC=20},{XD=3},{XE=1.2},{XF=640},{XG=2},{XH=4.00},{XI=8.0},{XJ=7},{XK=2.8},{XL=0.0},{XM=0},{TYP1=1},{NDM=4},{BESTKIPPUSA=K0495.1300101X800},{AUSF=mit Kugellagerung},{SPINDEL=Tr 14x3},{D1=8h10},{P1=2 x 2 x 20},{V1=M 4 x 8},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{XHUB=$XHUB1.,[0:$XHUB1.]},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{HUB=609}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
TYP
Type E
[mm]
L
Standard lengths
[mm]
B
external diameter
[mm]
D1
diameter
[mm]
J
width
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
distance
[mm]
P1
Parallel key DIN 6885
[mm]
V1
Screw
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0495.1300101X300
K0495.1300101X300
with ball bearing
30
300
30
8h8
31
26
80.0
22
2 x 2 x 20
M 4 x 8
0.9800
Yes
4059245494651
31.12.2099
98% Warenverfügbarkeit. N...
K0495.1300101X500
K0495.1300101X500
with ball bearing
30
500
30
8h9
31
26
80.0
22
2 x 2 x 20
M 4 x 8
1.3900
Yes
4059245494668
31.12.2099
98% Warenverfügbarkeit. N...
K0495.1300101X800
K0495.1300101X800
with ball bearing
30
800
30
8h10
31
26
80.0
22
2 x 2 x 20
M 4 x 8
2.0000
Yes
4059245494675
31.12.2099
98% Warenverfügbarkeit. N...
K0495.1400101X300
K0495.1400101X300
with ball bearing
40
300
40
12h8
39
38
77.0
28
4 x 4 x 32
M 6 x 10
1.8800
Yes
4059245494682
31.12.2099
98% Warenverfügbarkeit. N...
K0495.1400101X500
K0495.1400101X500
with ball bearing
40
500
40
12h8
39
38
77.0
28
4 x 4 x 32
M 6 x 10
2.7000
Yes
4059245494699
31.12.2099
98% Warenverfügbarkeit. N...
K0495.1400101X800
K0495.1400101X800
with ball bearing
40
800
40
12h8
39
38
77.0
28
4 x 4 x 32
M 6 x 10
3.9300
Yes
4059245494705
31.12.2099
98% Warenverfügbarkeit. N...
K0495.1400101X1000
K0495.1400101X1000
with ball bearing
40
1000
40
12h8
39
38
77.0
28
4 x 4 x 32
M 6 x 10
4.7600
Yes
4059245494712
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0496 - Tube clamp, cross, stainless steel for linear actuator
KIPP USA
05.06.2024
K0479 - Tube clamps flange, aluminium
KIPP USA
05.06.2024
K1773 - Swivel and fixed castors stainless steel, standard version
KIPP USA
05.06.2024
MAJC - Jet Air Coolers - Standard Type
Misumi
30.06.2021
LBP - Ball screw linear actuator
Lim-Tec
12.12.2018
CKBS - Stainless Steel Mini Cylinder
SAMLO
03.02.2023
K1791 - Swivel castors with bolt hole stainless steel, for sterile areas
KIPP USA
05.06.2024
MAJCAH - Jet Air Coolers - Low Temperature Compact With Adjusting Hose
Misumi
30.06.2021
K1558 - Quarter-turn clamp lock, steel rotary knob plastic or stainless ste...
KIPP USA
05.06.2024
Original Line Stainless Steel Non-Repairable Cylinders
Bimba Products
24.04.2024
Stainless steel Cylinders Series 90 Single and double-acting magnetic (DIN/...
Camozzi
11.06.2024
Stainless Steel Rod Clevis
Bimba Products
24.04.2024
Stainless Steel - PN 16-40 ANSI 150-300
Omal
27.07.2023
K0495 - Linear actuators
KIPP USA
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성