카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1954 - Clamp straps pivot strap only or assembly
KIPP USA
Clamping devices
Powered by
CAD모델 선택
{kipp_usa/clamping_devices/04140_asmtab.prj},{NB=K1954.040},{BESTKIPPUSA=K1954.040},{FORM=B},{AUSF=mit T-Nuten-Schraube, Mutter und Scheibe},{D=17},{D1=M 12},{E=14},{H=50},{H1=125},{L=140},{L1=50},{L2=80},{L3=30},{L4=110},{L5=50},{KRAFT=20.2},{GEW=1.0860},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245698509},{NDM=12.000},{FILTER=NORELEM,KIPP,KIPP_USA,},{XA=35.000},{XB=13.000},{XC=125.000},{XD=14.000},{TYP=4},{PPATH=04140_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
E
Length
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
KRAFT
Clamping force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1954.010
K1954.010
A
withoutT- bolt
17
-
0
75
0
140
55
60
30
110
50
20.2
0.9200
Yes
4059245698479
31.12.2099
98% Warenverfügbarkeit. N...
K1954.020
K1954.020
A
withoutT- bolt
21
-
0
85
0
175
70
80
40
135
60
37.8
1.6000
Yes
4059245698486
31.12.2099
98% Warenverfügbarkeit. N...
K1954.030
K1954.030
B
with T- bolt and Washer
17
M 12
12
50
125
140
50
80
30
110
50
20.2
1.0560
Yes
4059245698493
31.12.2099
98% Warenverfügbarkeit. N...
K1954.040
K1954.040
B
with T- bolt and Washer
17
M 12
14
50
125
140
50
80
30
110
50
20.2
1.0860
Yes
4059245698509
31.12.2099
98% Warenverfügbarkeit. N...
K1954.050
K1954.050
B
with T- bolt and Washer
17
M 16
16
75
160
140
55
60
30
110
50
37.8
1.2560
Yes
4059245698516
31.12.2099
98% Warenverfügbarkeit. N...
K1954.060
K1954.060
B
with T- bolt and Washer
17
M 16
18
75
160
140
55
60
30
110
50
37.8
1.2930
Yes
4059245698523
31.12.2099
98% Warenverfügbarkeit. N...
K1954.080
K1954.080
B
with T- bolt and Washer
21
M 16
16
65
160
175
70
95
40
135
60
37.8
1.9700
Yes
4059245698530
31.12.2099
98% Warenverfügbarkeit. N...
K1954.100
K1954.100
B
with T- bolt and Washer
21
M 16
18
65
160
175
70
95
40
135
60
37.8
1.9900
Yes
4059245698547
31.12.2099
98% Warenverfügbarkeit. N...
K1954.120
K1954.120
B
with T- bolt and Washer
21
M 20
22
85
200
175
70
80
40
135
60
58.8
2.4220
Yes
4059245698554
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성