目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0057 - Levelling sets spherical washer
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD模型選擇
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/27707.prj},{NB=K0057.5030},{BESTKIPPUSA=K0057.5030},{MATERIAL=Stahl},{D=33.0},{FS=M30},{D1=M60x2},{D2=80},{HMIN=94},{HMAX=94},{B=11},{N=7},{M=3.0},{ALPHA=4°},{F=495.0},{F1=218.00},{GEW=2.5550},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245183654},{ST=2.0},{NDM=60.000},{LH=144.000},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
FS
for bolt
[mm]
D1
thread
[mm]
D2
diameter H min.
[mm]
HMIN
H min.
[mm]
B
height
ⁿ/ₐ
N
width
[mm]
M
depth
[mm]
ALPHA
Angle Alpha
[°]
F
F kN
[kN]
F1
F1 kN
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0057.1506
K0057.1506
Steel
6.6
M6
M15x1
25
35
5
4
2.0
4°
40.0
36.00
0.0900
Yes
4059245183371
K0057.2006
K0057.2006
Steel
6.6
M6
M20x1
32
43
6
4
2.0
4°
65.0
55.70
0.1997
Yes
4059245183395
K0057.2008
K0057.2008
Steel
9.0
M8
M20x1
32
43
6
4
2.0
4°
65.0
48.00
0.1875
Yes
4059245183418
K0057.2010
K0057.2010
Steel
11.0
M10
M20x1
32
43
6
4
2.0
4°
65.0
37.90
0.1789
Yes
4059245183432
K0057.2510
K0057.2510
Steel
11.0
M10
M30x1,5
45
54
7
5
2.0
4°
120.0
92.90
0.5579
Yes
4059245183456
K0057.2512
K0057.2512
Steel
13.5
M12
M30x1,5
45
54
7
5
2.0
4°
120.0
80.40
0.4730
Yes
4059245183470
K0057.2516
K0057.2516
Steel
17.5
M16
M30x1,5
45
54
7
5
2.0
4°
120.0
45.50
0.4273
Yes
4059245183494
K0057.3216
K0057.3216
Steel
17.5
M16
M40x1,5
58
70
9
6
2.5
4°
210.0
136.00
1.1000
Yes
4059245183517
K0057.3220
K0057.3220
Steel
22.0
M20
M40x1,5
58
70
9
6
2.5
4°
210.0
90.00
0.9520
Yes
4059245183531
K0057.3224
K0057.3224
Steel
26.0
M24
M40x1,5
58
70
9
6
2.5
4°
210.0
37.00
0.9533
Yes
4059245183555
K0057.4020
K0057.4020
Steel
22.0
M20
M50x1,5
70
83
11
6
2.5
4°
330.0
210.00
1.8820
Yes
4059245183579
K0057.4024
K0057.4024
Steel
26.0
M24
M50x1,5
70
83
11
6
2.5
4°
330.0
157.00
1.8000
Yes
4059245183593
K0057.4030
K0057.4030
Steel
33.0
M30
M50x1,5
70
83
11
6
2.5
4°
330.0
53.00
1.4890
Yes
4059245183616
K0057.5024
K0057.5024
Steel
26.0
M24
M60x2
80
94
11
7
3.0
4°
495.0
322.00
2.6900
Yes
4059245183630
K0057.5030
K0057.5030
Steel
33.0
M30
M60x2
80
94
11
7
3.0
4°
495.0
218.00
2.5550
Yes
4059245183654
K0057.15061
K0057.15061
Stainless steel
6.6
M6
M15x1
25
35
5
4
2.0
4°
27.1
24.14
0.0903
Yes
4059245183388
K0057.20061
K0057.20061
Stainless steel
6.6
M6
M20x1
32
43
6
4
2.0
4°
43.4
36.56
0.2014
Yes
4059245183401
K0057.20081
K0057.20081
Stainless steel
9.0
M8
M20x1
32
43
6
4
2.0
4°
43.4
30.86
0.1400
Yes
4059245183425
K0057.20101
K0057.20101
Stainless steel
11.0
M10
M20x1
32
43
6
4
2.0
4°
43.4
23.41
0.1755
Yes
4059245183449
K0057.25101
K0057.25101
Stainless steel
11.0
M10
M30x1,5
45
54
7
5
2.0
4°
84.0
64.01
0.5495
Yes
4059245183463
K0057.25121
K0057.25121
Stainless steel
13.5
M12
M30x1,5
45
54
7
5
2.0
4°
84.0
54.82
0.5386
Yes
4059245183487
K0057.25161
K0057.25161
Stainless steel
17.5
M16
M30x1,5
45
54
7
5
2.0
4°
84.0
28.90
0.5073
Yes
4059245183500
K0057.32161
K0057.32161
Stainless steel
17.5
M16
M40x1,5
58
70
9
6
2.5
4°
148.0
92.90
1.1080
Yes
4059245183524
K0057.32201
K0057.32201
Stainless steel
22.0
M20
M40x1,5
58
70
9
6
2.5
4°
148.0
59.08
1.0400
Yes
4059245183548
K0057.32241
K0057.32241
Stainless steel
26.0
M24
M40x1,5
58
70
9
6
2.5
4°
148.0
20.30
0.9561
Yes
4059245183562
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表