카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1502 - Indexing plunger, stainless steel with remote actuation
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03096-10_asmtab.prj},{NB=K1502.144203120},{D2=33},{L=76},{L1=28},{L2=12},{L3=25},{F=2.8},{F1=20},{F2=34},{GEW=0.1350},{EAN=4059245602810},{SWX=0.000},{SW1X=22},{SW2X=30.0000},{DX=10},{HX=12},{DGR=18.000},{NDM=20.000},{NDM1=6.0000},{TYP=1},{ST=1.500},{TYP1=23},{BESTKIPPUSA=K1502.14420312},{FARBE=verkehrsblau RAL 5017},{FORM=D},{AUSF=Betätigungsgrif},{GR=4},{D=M6},{D1=M20x1.5},{D3=-},{S=12},{SW=-},{SW1=22},{SW2=30},{BS=Infotext},{ROHS=Yes},{FILTER=KIPP,NORELEM,KIPP_USA},{XPOS='0','entspannte Position','1','gespannte Position'},{PPATH=03096-10_schb.prj},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
[cm]
FARBE
Colour Cap
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
Gewinde/Durchmesser
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
total length
[mm]
L1
Length
[mm]
L2
height
[mm]
L3
thread length
[mm]
S
Travel S
[mm]
F
chamfer of bolt
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1502.12420
K1502.12420
black grey RAL 7021
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1383
Yes
4059245493005
98% Warenverfügbarkeit. N...
31.12.2099
K1502.124205
K1502.124205
light grey RAL 7035
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1200
Yes
4059245493012
98% Warenverfügbarkeit. N...
31.12.2099
K1502.124206
K1502.124206
traffic red RAL 3020
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1200
Yes
4059245493029
98% Warenverfügbarkeit. N...
31.12.2099
K1502.124207
K1502.124207
colza yellow RAL 1021
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1200
Yes
4059245493036
98% Warenverfügbarkeit. N...
31.12.2099
K1502.124201
K1502.124201
pure orange RAL 2004
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1200
Yes
4059245602544
98% Warenverfügbarkeit. N...
31.12.2099
K1502.124202
K1502.124202
signal green RAL 6032
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1200
Yes
4059245602551
98% Warenverfügbarkeit. N...
31.12.2099
K1502.124203
K1502.124203
traffic blue RAL 5017
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1200
Yes
4059245602568
98% Warenverfügbarkeit. N...
31.12.2099
K1502.1442006
K1502.1442006
black grey RAL 7021
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
6
2.8
-
22
30
20
34
0.1452
Yes
4059245602575
98% Warenverfügbarkeit. N...
31.12.2099
K1502.1442008
K1502.1442008
black grey RAL 7021
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
8
2.8
-
22
30
20
34
0.1350
Yes
4059245602643
98% Warenverfügbarkeit. N...
31.12.2099
K1502.1442010
K1502.1442010
black grey RAL 7021
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
10
2.8
-
22
30
20
34
0.1350
Yes
4059245602711
98% Warenverfügbarkeit. N...
31.12.2099
K1502.1442012
K1502.1442012
black grey RAL 7021
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
12
2.8
-
22
30
20
34
0.1350
Yes
4059245602780
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420106
K1502.14420106
pure orange RAL 2004
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
6
2.8
-
22
30
20
34
0.1350
Yes
4059245602582
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420108
K1502.14420108
pure orange RAL 2004
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
8
2.8
-
22
30
20
34
0.1452
Yes
4059245602650
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420110
K1502.14420110
pure orange RAL 2004
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
10
2.8
-
22
30
20
34
0.1350
Yes
4059245602728
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420112
K1502.14420112
pure orange RAL 2004
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
12
2.8
-
22
30
20
34
0.1350
Yes
4059245602797
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420206
K1502.14420206
signal green RAL 6032
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
6
2.8
-
22
30
20
34
0.1350
Yes
4059245602599
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420208
K1502.14420208
signal green RAL 6032
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
8
2.8
-
22
30
20
34
0.1350
Yes
4059245602667
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420210
K1502.14420210
signal green RAL 6032
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
10
2.8
-
22
30
20
34
0.1452
Yes
4059245602735
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420212
K1502.14420212
signal green RAL 6032
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
12
2.8
-
22
30
20
34
0.1350
Yes
4059245602803
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420306
K1502.14420306
traffic blue RAL 5017
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
6
2.8
-
22
30
20
34
0.1350
Yes
4059245602605
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420308
K1502.14420308
traffic blue RAL 5017
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
8
2.8
-
22
30
20
34
0.1350
Yes
4059245602674
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420310
K1502.14420310
traffic blue RAL 5017
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
10
2.8
-
22
30
20
34
0.1350
Yes
4059245602742
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420312
K1502.14420312
traffic blue RAL 5017
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
12
2.8
-
22
30
20
34
0.1350
Yes
4059245602810
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420506
K1502.14420506
light grey RAL 7035
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
6
2.8
-
22
30
20
34
0.1350
Yes
4059245602612
98% Warenverfügbarkeit. N...
31.12.2099
K1502.14420508
K1502.14420508
light grey RAL 7035
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
8
2.8
-
22
30
20
34
0.1350
Yes
4059245602681
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성