Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1533 - Clamping towers, grey cast iron, 4-sided, with grid holes
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01854_2.prj},{NB=K1533.21280100},{L=800},{L1=500},{L2=640},{L3=600},{L4X=400},{L6=300},{L7=135},{L8=300.0},{L11=25},{H=1000},{H1=50},{H3=18},{D=12},{D2=25},{N=432},{NL=5},{NL1=17},{GEW=740.000},{VERS=4},{NDM=16.0},{XA=100.0},{XB=30.0},{XC=30.0},{XD=24.0},{XE=45.0},{XF=18.0},{XG=26.0},{XH=17.0},{XI=18},{XJ=26},{XK=17},{XL=130},{XM=28},{XN=65},{XO=50},{XP=12},{XQ=16},{XR=28},{XS=12.500},{XT=18},{DD=MIN},{EE1=MIN},{XX=25.0},{KDM=MIN},{ST=MIN},{NDM1=MIN},{KDM1=MIN},{ST1=MIN},{NDMR=MIN},{KDMR=MIN},{STR=MIN},{XU=MIN},{XV=MIN},{XW=MIN},{TAB=MIN},{XA1=30.000},{XB1=70.000},{XC1=35.000},{BESTKIPP=K1533.21280100},{L4=400},{L5=400},{D1=M12},{D3=M16},{D4=M16},{D5=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
ⁿ/ₐ
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
H
height
[mm]
H1
height
[mm]
D
borehole
[mm]
D1
thread
[mm]
D2
borehole
[mm]
D3
borehole
[mm]
D4
borehole
[mm]
D5
thread
[mm]
N
Number of M.T.P. holes
ⁿ/ₐ
NL
Richtung
[mm]
NL1
Richtung
ⁿ/ₐ
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1533.21240050
K1533.21240050
400
250
320
300
200
200
150
55
125.0
500
50
12
M12
20
M16
M12
M16
64
1
7
152.000
Infotext
Info
Yes
84662020
4059245496174
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21240065
K1533.21240065
400
250
320
300
200
200
150
55
125.0
650
50
12
M12
20
M16
M12
M16
88
1
10
186.000
Infotext
Info
Yes
84662020
4059245496181
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21250060
K1533.21250060
500
300
400
200
0
250
200
75
150.0
600
50
12
M12
20
M16
M12
M16
120
2
9
250.000
Infotext
Info
Yes
84662020
4059245496198
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21250075
K1533.21250075
500
300
400
200
0
250
200
75
150.0
750
50
12
M12
20
M16
M12
M16
156
2
12
293.000
Infotext
Info
Yes
84662020
4059245496204
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21263070
K1533.21263070
630
350
500
400
0
315
200
100
200.0
700
50
12
M12
25
M16
M16
M16
192
3
11
368.000
Infotext
Info
Yes
84662020
4059245496211
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21263085
K1533.21263085
630
350
500
400
0
315
200
100
200.0
850
50
12
M12
25
M16
M16
M16
240
3
14
418.000
Infotext
Info
Yes
84662020
4059245496228
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21280080
K1533.21280080
800
500
640
600
400
400
300
135
300.0
800
50
12
M12
25
M16
M16
M16
336
5
13
640.000
Infotext
Info
Yes
84662020
4059245496235
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21280100
K1533.21280100
800
500
640
600
400
400
300
135
300.0
1000
50
12
M12
25
M16
M16
M16
432
5
17
740.000
Infotext
Info
Yes
84662020
4059245496242
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21640050
K1533.21640050
400
250
320
300
200
200
150
55
125.0
500
50
16
M16
20
M16
M12
M16
64
1
7
151.000
Infotext
Info
Yes
84662020
4059245496259
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21640065
K1533.21640065
400
250
320
300
200
200
150
55
125.0
650
50
16
M16
20
M16
M12
M16
88
1
10
184.000
Infotext
Info
Yes
84662020
4059245496266
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21650060
K1533.21650060
500
300
400
200
0
250
200
75
150.0
600
50
16
M16
20
M16
M12
M16
120
2
9
247.000
Infotext
Info
Yes
84662020
4059245496273
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21650075
K1533.21650075
500
300
400
200
0
250
200
75
150.0
750
50
16
M16
20
M16
M12
M16
156
2
12
290.000
Infotext
Info
Yes
84662020
4059245496280
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21663070
K1533.21663070
630
350
500
400
0
315
200
100
200.0
700
50
16
M16
25
M16
M16
M16
192
3
11
364.000
Infotext
Info
Yes
84662020
4059245496297
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21663085
K1533.21663085
630
350
500
400
0
315
200
100
200.0
850
50
16
M16
25
M16
M16
M16
240
3
14
413.000
Infotext
Info
Yes
84662020
4059245496303
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21680080
K1533.21680080
800
500
640
600
400
400
300
135
300.0
800
50
16
M16
25
M16
M16
M16
336
5
13
633.000
Infotext
Info
Yes
84662020
4059245496310
98% Warenverfügbarkeit. N...
31.12.2099
K1533.21680100
K1533.21680100
800
500
640
600
400
400
300
135
300.0
1000
50
16
M16
25
M16
M16
M16
432
5
17
733.000
Infotext
Info
Yes
84662020
4059245496327
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성