Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0806 - Subplates, grey cast iron with T-slots
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01148_12.prj},{NB=K0806.3148080},{DX=0},{H=60.0},{H4=23.0},{L=800},{L2=640},{L3=600},{L4=400.0},{L5=400.0},{L6=300.0},{L7=135.0},{L9X=160.0},{L9=160},{L10=320},{TX=14.0},{T=14},{NL=4.0},{NL1=4.0},{ANZAHL=0.0},{GEW=230.000},{VERS=4},{XX=MIN},{XA=320.0},{XB=3.0},{XC=26.0},{XD=17.5},{XE=16.5},{XF=0.0},{XG=0.0},{XH=0.0},{XI=100.0},{NDM=MIN},{ST=MIN},{NDM1=MIN},{ST1=MIN},{A1=600},{A2=400},{A3=320},{A4=23},{A5=11},{A6=23},{A7=0.600},{B1=MIN},{B2=MIN},{B3=MIN},{B4=MIN},{B5=MIN},{B6=MIN},{BESTKIPP=K0806.3148080},{AUSF=Mit T-Nut},{FORM=C},{D=-},{D1=-},{D3=M16},{D4=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059245493197},{FILTER=KIPP,},{ZGT1=Rasterbohrung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D3
thread
[mm]
D4
thread
[mm]
H
height
[mm]
H4
height
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L9
Length
[mm]
L10
distance
[mm]
T
Slot width
[mm]
NL
Reihen in X-Richtung
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0806.3144040
K0806.3144040
M16
M12
60.0
23.0
400
320
300
200.0
200.0
150.0
55.0
80
0
14
4.0
60.000
Yes
84662020
4059245493166
98% Warenverfügbarkeit. N...
31.12.2099
K0806.3145050
K0806.3145050
M16
M12
60.0
23.0
500
400
200
0.0
250.0
200.0
75.0
100
200
14
4.0
90.000
Yes
84662020
4059245493173
98% Warenverfügbarkeit. N...
31.12.2099
K0806.3146363
K0806.3146363
M16
M16
60.0
23.0
630
500
400
200.0
315.0
200.0
100.0
125
200
14
4.0
146.000
Yes
84662020
4059245493180
98% Warenverfügbarkeit. N...
31.12.2099
K0806.3148080
K0806.3148080
M16
M16
60.0
23.0
800
640
600
400.0
400.0
300.0
135.0
160
320
14
4.0
230.000
Yes
84662020
4059245493197
98% Warenverfügbarkeit. N...
31.12.2099
K0806.3184040
K0806.3184040
M16
M12
75.0
30.0
400
320
300
200.0
200.0
150.0
55.0
80
0
18
4.0
68.000
Yes
84662020
4059245493203
98% Warenverfügbarkeit. N...
31.12.2099
K0806.3185050
K0806.3185050
M16
M12
75.0
30.0
500
400
200
0.0
250.0
200.0
75.0
100
200
18
4.0
108.000
Yes
84662020
4059245493210
98% Warenverfügbarkeit. N...
31.12.2099
K0806.3186363
K0806.3186363
M16
M16
75.0
30.0
630
500
400
200.0
315.0
200.0
100.0
125
200
18
4.0
180.000
Yes
84662020
4059245493227
98% Warenverfügbarkeit. N...
31.12.2099
K0806.3188080
K0806.3188080
M16
M16
75.0
30.0
800
640
600
400.0
400.0
300.0
135.0
160
320
18
4.0
295.000
Yes
84662020
4059245493234
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성