Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0806 - Subplates, grey cast iron with grid holes
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01148_11.prj},{NB=K0806.2128080},{DX=12},{H=50.0},{L=800},{L2=640},{L3=600},{L4=400.0},{L5=400.0},{L6=300.0},{L7=135.0},{L9X=0.0},{L10=320},{TX=0.0},{NL=15.0},{NL1=15.0},{ANZAHL=237.0},{GEW=206.000},{VERS=4},{XX=MIN},{XA=320.0},{XB=3.0},{XC=26.0},{XD=17.5},{XE=16.5},{XF=0.0},{XG=0.0},{XH=0.0},{XI=100.0},{NDM=12.0},{ST=MIN},{NDM1=MIN},{ST1=MIN},{A1=600},{A2=400},{A3=320},{A4=12},{A5=16},{A6=12.500},{A7=27.500},{B1=MIN},{B2=MIN},{B3=MIN},{B4=MIN},{B5=MIN},{B6=MIN},{BESTKIPP=K0806.2128080},{AUSF=mit Rasterbohrungen},{FORM=B},{D=12},{D1=M12},{D3=M16},{D4=M16},{L9=-},{T=-},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059245493111},{FILTER=KIPP,},{ZGT1=Rasterbohrung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
locating hole
[mm]
D1
thread
[mm]
D3
distance
[mm]
D4
distance
[mm]
H
Thickness
[mm]
L
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
L4
distance
[mm]
L5
distance
[mm]
L6
borehole distance
[mm]
L7
borehole distance
[mm]
L10
distance
[mm]
NL
Reihen in X-Richtung
ⁿ/ₐ
NL1
Reihen in Y-Richtung
ⁿ/ₐ
ANZAHL
Number of M.T.P. holes
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0806.2124040
K0806.2124040
12
M12
M16
M12
50.0
400
320
300
200.0
200.0
150.0
55.0
0
7.0
7.0
59.0
54.000
Yes
84662020
4059245493081
98% Warenverfügbarkeit. N...
31.12.2099
K0806.2125050
K0806.2125050
12
M12
M16
M12
50.0
500
400
200
0.0
250.0
200.0
75.0
200
9.0
9.0
93.0
83.000
Yes
84662020
4059245493098
98% Warenverfügbarkeit. N...
31.12.2099
K0806.2126363
K0806.2126363
12
M12
M16
M16
50.0
630
500
400
200.0
315.0
200.0
100.0
200
11.0
11.0
139.0
135.000
Yes
84662020
4059245493104
98% Warenverfügbarkeit. N...
31.12.2099
K0806.2128080
K0806.2128080
12
M12
M16
M16
50.0
800
640
600
400.0
400.0
300.0
135.0
320
15.0
15.0
237.0
206.000
Yes
84662020
4059245493111
98% Warenverfügbarkeit. N...
31.12.2099
K0806.2164040
K0806.2164040
16
M16
M16
M12
50.0
400
320
300
200.0
200.0
150.0
55.0
0
7.0
7.0
59.0
52.000
Yes
84662020
4059245493128
98% Warenverfügbarkeit. N...
31.12.2099
K0806.2165050
K0806.2165050
16
M16
M16
M12
50.0
500
400
200
0.0
250.0
200.0
75.0
200
9.0
9.0
93.0
80.000
Yes
84662020
4059245493135
98% Warenverfügbarkeit. N...
31.12.2099
K0806.2166363
K0806.2166363
16
M16
M16
M16
50.0
630
500
400
200.0
315.0
200.0
100.0
200
11.0
11.0
139.0
130.000
Yes
84662020
4059245493142
98% Warenverfügbarkeit. N...
31.12.2099
K0806.2168080
K0806.2168080
16
M16
M16
M16
50.0
800
640
600
400.0
400.0
300.0
135.0
320
15.0
15.0
237.0
204.000
Yes
84662020
4059245493159
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성