Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1568 - Telescopic slides, steel for slot mounting, over-extension, load capacity up to 20 kg
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Telescopic slides
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/teleskopschienen/k1568_asmtab.prj},{NB=K1568.01971000},{BESTKIPP=K1568.0197},{BX=100},{S=0},{A=36},{A1=192},{A2=32},{A3=165},{B=19.4},{H=27},{L=197},{L1=246},{T=6-7},{TRAGKRAFT=20},{GEW=0.5231},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83024230},{EAN=4059245497782},{FILTER=KIPP,KIPP_BIM,KIPP_USA},{TYP=1},{SX=274},{PPATH=k1568_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
T
slot depth
ⁿ/ₐ
TRAGKRAFT
Loading per pair kg
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1568.0197
K1568.0197
36
192
32
165
19.4
27
197
246
6-7
20
0.5231
Yes
83024230
4059245497782
31.12.2099
98% Warenverfügbarkeit. N...
K1568.0303
K1568.0303
36
256
32
271
19.4
27
303
310
6-7
20
0.6412
Yes
83024230
4059245497799
31.12.2099
98% Warenverfügbarkeit. N...
K1568.0328
K1568.0328
36
256
32
296
19.4
27
328
310
6-7
20
0.7206
Yes
83024230
4059245497805
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성