Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2020 - Telescope slides
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Telescopic slides
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/teleskopschienen/21340_asmtab.prj},{NB=K2020.350370-203},{BESTKIPP=K2020.350370},{GR=35},{B=35},{B1=15.8},{S=-203},{D=M6},{D1=M6},{H=17},{H1=16.00},{H2=10.0},{L=370},{R=2.0},{C0Y=2638},{C0Z=1847},{MX=59.9},{MY=238},{MZ=340},{ANZAHL=5},{GEW=1.1260},{BS=Infotext},{ROHS=Yes},{ZTN=83024230},{EAN=4059245817337},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=6.0},{CX=203.000},{PPATH=21340_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
thread
[mm]
D1
for countersunk screw DIN EN ISO 10642
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
R
Radius
[mm]
C0Y
N
[mm]
C0Z
N
[N]
MX
Nm
[N]
MY
Nm
[N]
MZ
Nm
[Nm]
ANZAHL
No. of holes
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2020.280290
K2020.280290
28
28
15.0
M5
M5
13
12.25
7.5
290
1.0
1934
1345
39.6
132
188
4
0.5914
Yes
83024230
4059245818303
31.12.2099
98% availability of produ...
K2020.280370
K2020.280370
28
28
15.0
M5
M5
13
12.25
7.5
370
1.0
2445
1711
50.4
213
305
5
0.7560
Yes
83024230
4059245817283
31.12.2099
98% availability of produ...
K2020.280450
K2020.280450
28
28
15.0
M5
M5
13
12.25
7.5
450
1.0
2955
2069
61.2
314
449
6
0.9200
Yes
83024230
4059245817290
31.12.2099
98% availability of produ...
K2020.280530
K2020.280530
28
28
15.0
M5
M5
13
12.25
7.5
530
1.0
3466
2426
72.0
435
621
7
1.1000
Yes
83024230
4059245817306
31.12.2099
98% availability of produ...
K2020.280610
K2020.280610
28
28
15.0
M5
M5
13
12.25
7.5
610
1.0
3986
2790
82.8
575
821
8
1.2410
Yes
83024230
4059245817313
31.12.2099
98% availability of produ...
K2020.350290
K2020.350290
35
35
15.8
M6
M6
17
16.00
10.0
290
2.0
2060
1442
46.9
146
208
4
0.8800
Yes
83024230
4059245817320
31.12.2099
98% availability of produ...
K2020.350370
K2020.350370
35
35
15.8
M6
M6
17
16.00
10.0
370
2.0
2638
1847
59.9
238
340
5
1.1260
Yes
83024230
4059245817337
31.12.2099
98% availability of produ...
K2020.350450
K2020.350450
35
35
15.8
M6
M6
17
16.00
10.0
450
2.0
3217
2252
73.0
345
505
6
1.3650
Yes
83024230
4059245817344
31.12.2099
98% availability of produ...
K2020.350530
K2020.350530
35
35
15.8
M6
M6
17
16.00
10.0
530
2.0
4282
2997
90.4
543
775
7
1.6000
Yes
83024230
4059245817351
31.12.2099
98% availability of produ...
K2020.350610
K2020.350610
35
35
15.8
M6
M6
17
16.00
10.0
610
2.0
4858
3401
103.5
711
1015
8
1.8780
Yes
83024230
4059245817368
31.12.2099
98% availability of produ...
K2020.430290
K2020.430290
43
43
23.0
M8
M8
22
21.00
13.5
290
2.5
2872
2010
93.8
201
288
4
1.5280
Yes
83024230
4059245817375
31.12.2099
98% availability of produ...
K2020.430370
K2020.430370
43
43
23.0
M8
M8
22
21.00
13.5
370
2.5
3377
2364
115.9
308
440
5
1.9460
Yes
83024230
4059245817382
31.12.2099
98% availability of produ...
K2020.430450
K2020.430450
43
43
23.0
M8
M8
22
21.00
13.5
450
2.5
4690
3283
149.2
509
728
6
2.3860
Yes
83024230
4059245817399
31.12.2099
98% availability of produ...
K2020.430530
K2020.430530
43
43
23.0
M8
M8
22
21.00
13.5
530
2.5
6039
4227
182.4
762
1088
7
2.8080
Yes
83024230
4059245817405
31.12.2099
98% availability of produ...
K2020.430610
K2020.430610
43
43
23.0
M8
M8
22
21.00
13.0
610
2.0
7411
5188
215.0
1064
1521
8
3.3240
Yes
83024230
4059245817412
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성