Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2089 - Teleskopschienen Stahl für Seitenmontage, Vollauszug, Tragkraft bis 68 kg
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Telescopic slides
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/teleskopschienen/21334-01_asmtab.prj},{NB=K2089.03005000},{B=9.5},{H=27.14},{L=300},{GEW=0.4400},{EAN=4059245646494},{TYP=3},{SX=219.8},{BESTKIPP=K2089.0300},{HER=DZ2720-0030},{MATERIAL=Stahl},{A=18},{A1=32},{A2=128},{A3=-},{A4=256},{TRAGKRAFT=18},{MONTAGE=Montage seitlich},{PTYP=Standard},{VA=1 Stück = 1 Paar},{INFO=Technische Hinweise},{BS=Infotext},{ROHS=Yes},{ZTN=83024200},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=21334-01_schb.prj},{EOL=31.12.2099},{BX=500},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Bestellnummer
ⁿ/ₐ
HER
Manufacturers article number
[mm]
MATERIAL
Material
ⁿ/ₐ
A
Abstand
[mm]
A1
Abstand
[mm]
A2
Abstand
[mm]
A3
Abstand
[mm]
A4
Abstand
[mm]
B
Breite
[mm]
H
Höhe
[mm]
L
Länge
[mm]
TRAGKRAFT
Tragkraft pro Paar (80.000 Zyklen) kg
[kg]
GEW
Gewicht ca.
[kg]
MONTAGE
Montage
ⁿ/ₐ
PTYP
Produkttyp
ⁿ/ₐ
VA
Verpackungsart
ⁿ/ₐ
INFO
Technische Hinweise
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Zolltarifnummer
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2089.0200
K2089.0200
DZ2720-0020
Stahl
14
32
-
-
160
9.0
27.14
200
13
0.3000
Montage seitlich
Standard
1 Stück = 1 Paar
Technische Hinweise
Yes
83024200
4059245646470
31.12.2099
98% availability of produ...
K2089.0250
K2089.0250
DZ2720-0025
Stahl
32
32
-
-
192
9.5
27.14
250
15
0.3600
Montage seitlich
Standard
1 Stück = 1 Paar
Technische Hinweise
Yes
83024200
4059245646487
31.12.2099
98% availability of produ...
K2089.0300
K2089.0300
DZ2720-0030
Stahl
18
32
128
-
256
9.5
27.14
300
18
0.4400
Montage seitlich
Standard
1 Stück = 1 Paar
Technische Hinweise
Yes
83024200
4059245646494
31.12.2099
98% availability of produ...
K2089.0350
K2089.0350
DZ2720-0035
Stahl
36
32
128
160
288
9.5
27.14
350
20
0.5200
Montage seitlich
Standard
1 Stück = 1 Paar
Technische Hinweise
Yes
83024200
4059245646500
31.12.2099
98% availability of produ...
K2089.0400
K2089.0400
DZ2720-0040
Stahl
22
32
160
192
352
9.5
27.14
400
20
0.5800
Montage seitlich
Standard
1 Stück = 1 Paar
Technische Hinweise
Yes
83024200
4059245646517
31.12.2099
98% availability of produ...
K2089.0450
K2089.0450
DZ2720-0045
Stahl
40
32
160
192
384
9.5
27.14
450
20
0.6600
Montage seitlich
Standard
1 Stück = 1 Paar
Technische Hinweise
Yes
83024200
4059245646524
31.12.2099
98% availability of produ...
K2089.0500
K2089.0500
DZ2720-0050
Stahl
26
32
192
224
448
9.5
27.14
500
18
0.7400
Montage seitlich
Standard
1 Stück = 1 Paar
Technische Hinweise
Yes
83024200
4059245646531
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성