Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0675 - Levelling feet round with hex. collar
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/k0675.prj},{NB=K0675.3008X030},{BESTKIPP=K0675.3008X030},{D=30},{D1=M8},{H=16},{H1=46},{L=30},{SW=13},{BELASTUNG=3},{GEW=0.0220},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059245200115},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=8.000},{XA=19.0},{XB=2.0},{XC=5.0},{XD=1.0},{XE=0.500},{XF=5.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
SW
Width across flats
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0675.3006X020
K0675.3006X020
30
M6
16
36
20
13
3
0.0132
Yes
73181900
4059245200061
31.12.2099
98% Warenverfügbarkeit. N...
K0675.3006X030
K0675.3006X030
30
M6
16
46
30
13
3
0.0146
Yes
73181900
4059245200078
31.12.2099
98% Warenverfügbarkeit. N...
K0675.3008X015
K0675.3008X015
30
M8
16
31
15
13
3
0.0177
Yes
73181900
4059245200085
31.12.2099
98% Warenverfügbarkeit. N...
K0675.3008X020
K0675.3008X020
30
M8
16
36
20
13
3
0.0191
Yes
73181900
4059245200092
31.12.2099
98% Warenverfügbarkeit. N...
K0675.3008X025
K0675.3008X025
30
M8
16
41
25
13
3
0.0206
Yes
73181900
4059245200108
31.12.2099
98% Warenverfügbarkeit. N...
K0675.3008X030
K0675.3008X030
30
M8
16
46
30
13
3
0.0220
Yes
73181900
4059245200115
31.12.2099
98% Warenverfügbarkeit. N...
K0675.3008X040
K0675.3008X040
30
M8
16
56
40
13
3
0.0253
Yes
73181900
4059245200122
31.12.2099
98% Warenverfügbarkeit. N...
K0675.4708X015
K0675.4708X015
47
M8
16
31
15
17
4
0.0244
Yes
73181900
4059245200139
31.12.2099
98% Warenverfügbarkeit. N...
K0675.4708X020
K0675.4708X020
47
M8
16
36
20
17
4
0.0261
Yes
73181900
4059245200146
31.12.2099
98% Warenverfügbarkeit. N...
K0675.4708X030
K0675.4708X030
47
M8
16
46
30
17
4
0.0291
Yes
73181900
4059245200153
31.12.2099
98% Warenverfügbarkeit. N...
K0675.4708X040
K0675.4708X040
47
M8
16
56
40
17
4
0.0321
Yes
73181900
4059245200160
31.12.2099
98% Warenverfügbarkeit. N...
K0675.4710X020
K0675.4710X020
47
M10
16
36
20
17
4
0.0303
Yes
73181900
4059245200177
31.12.2099
98% Warenverfügbarkeit. N...
K0675.4710X030
K0675.4710X030
47
M10
16
46
30
17
4
0.0354
Yes
73181900
4059245200184
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성