Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1819 - Link clamp pneumatic screw-on with flange
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Swing clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/schwenkspanner/05609_asmtab.prj},{NB=K1819.321},{GR=16},{A=52.0},{A1=60.0},{A2=22.0},{B=60},{B1=45},{B2=23},{B3=80},{B4=18},{D1=6.5},{H=170},{H1=73},{H2=57.0},{H3=25},{H5=10.5},{H7=20},{F1=370},{GEW=0.9827},{EAN=4059245619412},{NDM=4.0},{XA=6.0},{XB=10.0},{ST=0.7},{H1DUPE1=6.0},{XC=50.17260},{XD=8.000},{XE=30.000},{XF=11.000},{BESTKIPP=K1819.32},{D=M50X1,5},{D2=G1/8},{H4=13},{H6=50-56},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM,KIPP,KIPP_USA,},{XPOS='1','entspannte Position','2','gespannte Position'},{ZGT=Spannen},{ZGT1=Entspannen},{ZGT2=Entspannt},{ZGT3=Gespannt},{PPATH=05609_schb.prj},{EOL=31.12.2099},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
distance
[mm]
B3
distance
[mm]
B4
distance
[mm]
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
F1
Force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1819.25
K1819.25
12
41.0
48.0
16.0
50
37
23
66
16
M40X1,5
5.5
M5
144
62
51.0
25
15
12.0
37-47
17
230
0.6051
Yes
84798994
4059245619405
31.12.2099
98% Warenverfügbarkeit. N...
K1819.32
K1819.32
16
52.0
60.0
22.0
60
45
23
80
18
M50X1,5
6.5
G1/8
170
73
57.0
25
13
10.5
50-56
20
370
0.9827
Yes
84798994
4059245619412
31.12.2099
98% Warenverfügbarkeit. N...
K1819.40
K1819.40
20
56.0
66.0
23.5
65
50
26
87
20
M55X1,5
6.8
G1/8
178
73
60.0
25
13
10.5
50-54,5
25
560
1.1800
Yes
84798994
4059245619429
31.12.2099
98% Warenverfügbarkeit. N...
K1819.50
K1819.50
32
63.5
77.5
26.0
75
58
32
100
22
M65X1,5
8.5
G1/8
200
79
65.0
25
11
10.5
47-57
30
760
1.8100
Yes
84798994
4059245619436
31.12.2099
98% Warenverfügbarkeit. N...
K1819.63
K1819.63
50
74.0
88.0
29.5
89
70
35
118
22
M80X1,5
8.5
G1/8
211
80
71.5
25
11
9.0
54-64
30
1350
2.4400
Yes
84798994
4059245619443
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성