Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1227 - Floating clamps with separate workpiece clamp and interlock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Swing clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/schwenkspanner/04421_asmtab.prj},{NB=K1227.100812mit0},{TRAG=8000},{SPANANKRAFT=8000},{GEW=2.1000},{EAN=4059245315598},{NDM=12.000},{TYP=1},{BESTKIPP=K1227.100812},{SB=12},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH},{ZGT=Spannbacken austauschbar},{ZGT1=3x SW 2,5 Einstellung von Höhenanschlag und Schwenkbereich},{ZGT2=SW 18 - Werkstückklemmung Anziehdrehmoment max. 15 Nm},{ZGT3=SW 10 - Verblockung Anziehdrehmoment max. 10 Nm},{ZGT4=Zylinderschraube M8, ISO 4762},{ZGT5=Gewindestift M12x30 DIN 913 (austauschbar)},{ZGT6=Mutter für T-Nuten M12x14 DIN 508},{XAUSF='mit','mit T-Nutenstein','ohne','ohne T-Nutenstein'},{ZGT7=-},{IMPERIAL=MM},{PPATH=04421_schb.prj},{AUSF=mit},{SPHM=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
[mm]
SB
Clamping stroke
[mm]
TRAG
load-bearing capacity
[N]
SPANANKRAFT
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1227.100812
K1227.100812
12
8000
8000
2.1000
Yes
84662080
4059245315598
31.12.2099
98% Warenverfügbarkeit. N...
K1227.080812
K1227.080812
12
8000
8000
1.6500
Yes
84662080
4059245487493
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성