Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2133 - Swing clamps mini with locking function
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Swing clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/schwenkspanner/04364-01_asmtab.prj},{NB=K2133.13201OFFEN},{B=10},{B1=5.3},{B2=11},{B3=45},{D=23},{D2=34},{D3=1.4},{H=72},{H1=14},{H2=40},{H3=28.5},{H4=8},{L=35},{L1=30},{L2=8},{L3=15.3},{L4=23},{S=1.4},{S1=1.1},{R=50},{YMIN=28.3},{YMAX=33.7},{SPANNKRAFT=320},{GEW=0.2},{EAN=4059245897308},{TYP=1.0},{TYP1=6.0},{XA=265},{XB=45},{BESTKIPP=K2133.13201},{OBFLGK=vernickelt},{AUSF=Rechtsausführung},{D1=M 5},{BS=Infotext},{ROHS=Yes},{ZTN=84662098},{FILTER=KIPP,KIPP_USA,NORELEM,},{XPOS='OFFEN','offen','GESCHLOSSEN','geschlossen'},{EOL=31.12.2099},{POS=OFFEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OBFLGK
Oberfläche
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
Length
[mm]
D
Diameter
[mm]
D1
thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
distance
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
L4
width
[mm]
S
Stroke
[mm]
S1
Vorspannhub
[mm]
R
distance
[mm]
YMIN
ⁿ/ₐ
YMAX
ⁿ/ₐ
SPANNKRAFT
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2133.11801
K2133.11801
vernickelt
Rechtsausführung
8
4.3
9
36
18
M 4
27
1.0
55
10
30
22.8
6
26
22
6
11.5
18
1.0
0.8
40
19.0
25.0
180
0.1
Yes
84662098
4059245897285
31.12.2099
98% Warenverfügbarkeit. N...
K2133.01801
K2133.01801
vernickelt
Linksausführung
8
4.3
9
36
18
M 4
27
1.0
55
10
30
22.8
6
26
22
6
11.5
18
1.0
0.8
40
19.0
25.0
180
0.1
Yes
84662098
4059245897292
31.12.2099
98% Warenverfügbarkeit. N...
K2133.13201
K2133.13201
vernickelt
Rechtsausführung
10
5.3
11
45
23
M 5
34
1.4
72
14
40
28.5
8
35
30
8
15.3
23
1.4
1.1
50
28.3
33.7
320
0.2
Yes
84662098
4059245897308
31.12.2099
98% Warenverfügbarkeit. N...
K2133.03201
K2133.03201
vernickelt
Linksausführung
10
5.3
11
45
23
M 5
34
1.4
72
14
40
28.5
8
35
30
8
15.3
23
1.4
1.1
50
28.3
33.7
320
0.2
Yes
84662098
4059245897315
31.12.2099
98% Warenverfügbarkeit. N...
K2133.15501
K2133.15501
vernickelt
Rechtsausführung
16
8.4
13
65
30
M 8
48
1.5
92
18
50
40.5
12
45
37
8
20.7
30
1.5
1.4
63
31.7
39.7
550
0.5
Yes
84662098
4059245897322
31.12.2099
98% Warenverfügbarkeit. N...
K2133.05501
K2133.05501
vernickelt
Linksausführung
16
8.4
13
65
30
M 8
48
1.5
92
18
50
40.5
12
45
37
8
20.7
30
1.5
1.4
63
31.7
39.7
550
0.5
Yes
84662098
4059245897339
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0912 - Swing clamps
KIPP
03.06.2024
K0662 - Vertical Toggle Clamps with flat foot and adjustable clamping spind...
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성