Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1697 1 - Side clamp
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Side clamp
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/niderzugspanner/04579_1_asmtab.prj},{NB=K1697.020010},{B=75},{B1=60},{B2=45},{B3=15},{B4=30},{S=1.6},{D1=6.0},{T=6},{H=32},{H1=27},{H2=18},{H3=18},{H4=18},{H5=8},{H6=19},{L=51},{L1=0},{L2=48},{L3=20},{L4=13},{L5=3},{L6=51.5},{SW=0},{SW1=0},{HANDKRAFT=150.000},{SPANNKRAFT=2.0},{DREHMOMENT=0},{GEW=0.6200},{EAN=4059245854011},{HX1=MIN},{POSX=1.1},{XA=0},{XB=90},{BESTKIPP=K1697.02001},{FORM=B},{D=M4},{D2=-},{D3=M4X5},{R=63},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{HX=[0,180]},{ZGT=-},{ZGT1=-},{IMPERIAL=},{PPATH=04579_1_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
width
[mm]
S
Stroke
[mm]
D
thread
[mm]
D1
width
[mm]
D2
Grub Screw
[mm]
D3
thread
[mm]
T
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
distance
[mm]
R
Radius
ⁿ/ₐ
SW
Key-wide
[mm]
SW1
Key-wide
[mm]
HANDKRAFT
Handkraft
[N]
SPANNKRAFT
Clamping force
[kN]
DREHMOMENT
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1697.09000
K1697.0900
A
75
60
45
15
30
3.0
M4
6.6
M4x8
6
32
27
18
18
18
8
0
52
10
48
20
14
3
0.0
-
19
8
9.0
25
0.5600
Yes
84662080
4059245559787
31.12.2099
98% Warenverfügbarkeit. N...
K1697.14000
K1697.1400
A
100
80
60
20
40
4.0
M5
8.6
M5x8
8
40
33
22
22
22
10
0
69
13
63
26
19
4
0.0
-
24
10
14.0
50
1.2400
Yes
84662080
4059245559794
31.12.2099
98% Warenverfügbarkeit. N...
K1697.020010
K1697.02001
B
75
60
45
15
30
1.6
M4
6.0
-
M4X5
6
32
27
18
18
18
8
19
51
0
48
20
13
3
51.5
63
0
0
150.000
2.0
0
0.6200
Yes
84662080
4059245854011
31.12.2099
98% Warenverfügbarkeit. N...
K1697.030010
K1697.03001
B
100
80
60
20
40
2.2
M5
8.6
-
M5X6
8
40
33
22
22
22
10
24
67
0
63
26
17
4
67.0
80
0
0
200.000
3.0
0
1.3600
Yes
84662080
4059245854028
31.12.2099
98% Warenverfügbarkeit. N...
K1697.006020
K1697.00602
C
75
60
45
15
30
0.3
M4
6.6
-
M4X5
6
32
27
18
18
18
8
14
51
0
48
20
13
3
51.5
63
0
0
40.000
0.6
0
0.6000
Yes
84662080
4059245854035
31.12.2099
98% Warenverfügbarkeit. N...
K1697.012020
K1697.01202
C
100
80
60
20
40
0.4
M5
8.6
-
M5X6
8
40
33
22
22
22
10
18
67
0
63
26
17
4
67.0
80
0
0
50.000
1.2
0
1.3200
Yes
84662080
4059245854042
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성