Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2159 - Side clamps automation compatible
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Side clamp
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/niderzugspanner/04579-10_asmtab.prj},{NB=K2159.0600_(0)},{BESTKIPP=K2159.0600},{AUSF=linksschwenkend},{S=0.00},{B=76},{B1=52},{B2=32},{B3=64},{B4=35},{D=M6X15},{D1=10.0},{D2=7},{H=80},{H1=56},{H2=50},{H3=30},{H4=35},{H5=12},{H6=15},{H7=8},{L=76},{L1=34.0},{L2=5},{L3=30},{SW=19},{ANZM=27},{F1=6},{GEW=1.8000},{BS=Infotext},{ROHS=Yes},{ZTN=84879059},{EAN=4059245901562},{FILTER=KIPP,NORELEM,KIPP_USA},{POSX=[0:$POSX1.]},{POSX1=8},{EOL=31.12.2099},{STDLZ=98},{PPATH=04579-10_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
B
Length
[mm]
B1
Length
[mm]
B2
Length
[mm]
B3
Length
[mm]
B4
Length
[mm]
D
thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW
Key-wide
[mm]
ANZM
tightening torque
[max. Nm]
F1
Clamping force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2159.0600_(0)
K2159.0600
linksschwenkend
76
52
32
64
35
M6X15
10.0
7
80
56
50
30
35
12
15
8
76
34.0
5
30
19
27
6
1.8000
Yes
84879059
4059245901562
31.12.2099
98
K2159.1000_(0)
K2159.1000
linksschwenkend
100
68
42
85
45
M6X15
16.0
9
97
73
65
40
45
15
16
11
100
44.5
8
40
19
88
10
4.0000
Yes
84879059
4059245901579
31.12.2099
98
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성