Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0034 - Side clamps
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Side clamp
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/niderzugspanner/04516.prj},{NB=K0034.010030},{A=121.5},{B=40},{D=18},{D1=10.2},{D2=0.0},{D3=0.0},{E=12.7},{E1=20},{E2=13},{E3=7},{H=39},{H1=74},{K=5.5},{K1=42},{L=73.0},{L1=35},{L2=31.5},{R=143},{SPANNKRAFT=7200},{GEW=0.9723},{EAN=4059245032372},{VERS=2.000},{BESTKIPP=K0034.010030},{FORM=B},{TYP=Spannbacke mit: 3 Hartmetalleinsätzen, rechteckig},{AUSF=Linksausführung},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
TYP
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
E
height
[mm]
E1
height
[mm]
E2
height
[mm]
E3
height
[mm]
H
height
[mm]
H1
height
[mm]
K
Length
[mm]
K1
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
R
Radius
[mm]
SPANNKRAFT
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0034.006005
K0034.006005
A
steel jaw serrated
right-hand type
78.0
25
12
6.2
0.0
0.0
11.0
12
8
4
25
45
4.0
26
46.5
22
20.0
110
3800
0.2557
Yes
84662080
4059245032242
31.12.2099
98% Warenverfügbarkeit. N...
K0034.010005
K0034.010005
A
steel jaw serrated
right-hand type
121.5
40
18
10.2
0.0
0.0
18.0
20
13
7
40
74
6.0
42
71.0
35
31.5
143
7200
0.9453
Yes
84662080
4059245032327
31.12.2099
98% Warenverfügbarkeit. N...
K0034.006025
K0034.006025
A
steel jaw serrated
left-hand type
78.0
25
12
6.2
0.0
0.0
11.0
12
8
4
25
45
4.0
26
46.5
22
20.0
110
3800
0.2537
Yes
84662080
4059245032280
31.12.2099
98% Warenverfügbarkeit. N...
K0034.010025
K0034.010025
A
steel jaw serrated
left-hand type
121.5
40
18
10.2
0.0
0.0
18.0
20
13
7
40
74
6.0
42
71.0
35
31.5
143
7200
0.9656
Yes
84662080
4059245032365
31.12.2099
98% Warenverfügbarkeit. N...
K0034.006010
K0034.006010
B
jaw with: 2 round carbide...
right-hand type
78.0
25
12
6.2
0.0
0.0
8.0
12
8
4
24
45
3.5
26
46.5
22
20.0
110
3800
0.2514
Yes
84662080
4059245032259
31.12.2099
98% Warenverfügbarkeit. N...
K0034.010010
K0034.010010
B
jaw with: 2 rectangular c...
right-hand type
121.5
40
18
10.2
0.0
0.0
12.7
20
13
7
39
74
5.5
42
73.0
35
31.5
143
7200
0.0952
Yes
84662080
4059245032334
31.12.2099
98% Warenverfügbarkeit. N...
K0034.006030
K0034.006030
B
jaw with: 2 round carbide...
left-hand type
78.0
25
12
6.2
0.0
0.0
8.0
12
8
4
24
45
3.5
26
46.5
22
20.0
110
3800
0.2509
Yes
84662080
4059245032297
31.12.2099
98% Warenverfügbarkeit. N...
K0034.010030
K0034.010030
B
jaw with: 2 rectangular c...
left-hand type
121.5
40
18
10.2
0.0
0.0
12.7
20
13
7
39
74
5.5
42
73.0
35
31.5
143
7200
0.9723
Yes
84662080
4059245032372
31.12.2099
98% Warenverfügbarkeit. N...
K0034.006015
K0034.006015
C
jaw with: 2 round carbide...
right-hand type
78.0
25
12
6.2
9.5
2.5
8.0
12
8
4
24
45
3.5
26
46.5
22
20.0
110
3800
0.2503
Yes
84662080
4059245032266
31.12.2099
98% Warenverfügbarkeit. N...
K0034.010015
K0034.010015
C
jaw with: 3 rectangular c...
right-hand type
121.5
40
18
10.2
27.0
4.5
12.7
20
13
7
39
74
5.5
42
73.0
35
31.5
143
7200
0.9625
Yes
84662080
4059245032341
31.12.2099
98% Warenverfügbarkeit. N...
K0034.006035
K0034.006035
C
jaw with: 2 round carbide...
left-hand type
78.0
25
12
6.2
9.5
2.5
8.0
12
8
4
24
45
3.5
26
46.5
22
20.0
110
3800
0.2497
Yes
84662080
4059245032303
31.12.2099
98% Warenverfügbarkeit. N...
K0034.010035
K0034.010035
C
jaw with: 3 rectangular c...
left-hand type
121.5
40
18
10.2
27.0
4.5
12.7
20
13
7
39
74
5.5
42
73.0
35
31.5
143
7200
0.9621
Yes
84662080
4059245032389
31.12.2099
98% Warenverfügbarkeit. N...
K0034.006020
K0034.006020
D
Pom jaw serrated
right-hand type
78.0
25
12
6.2
0.0
0.0
11.0
12
8
4
25
45
4.5
26
46.5
22
20.0
110
3800
0.2466
Yes
84662080
4059245032273
31.12.2099
98% Warenverfügbarkeit. N...
K0034.010020
K0034.010020
D
Pom jaw serrated
right-hand type
121.5
40
18
10.2
0.0
0.0
18.0
20
13
7
40
74
7.0
42
70.5
35
31.5
143
7200
0.9044
Yes
84662080
4059245032358
31.12.2099
98% Warenverfügbarkeit. N...
K0034.006040
K0034.006040
D
Pom jaw serrated
left-hand type
78.0
25
12
6.2
0.0
0.0
11.0
12
8
4
25
45
4.5
26
46.5
22
20.0
110
3800
0.2378
Yes
84662080
4059245032310
31.12.2099
98% Warenverfügbarkeit. N...
K0034.010040
K0034.010040
D
Pom jaw serrated
left-hand type
121.5
40
18
10.2
0.0
0.0
18.0
20
13
7
40
74
7.0
42
70.5
35
31.5
143
7200
0.9075
Yes
84662080
4059245032396
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성