Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1437 - Toggle clamps vertical with angled foot and full holding arm
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1437_asmtab.prj},{NB=K1437.036000},{OG=67},{OH=106},{A1=51},{A2=8},{A3=16},{B=35},{B1=51},{B5=3},{C=82},{C1=19},{C3=16},{E=31},{H=244},{L=143},{L1=93},{HALTEKRAFTF1=2000},{HALTEKRAFTF2=3600},{SPANNKRAFTF3=900},{SPANNKRAFTF4=1800},{GEW=0.6043},{EAN=4059245348206},{XA=8.000},{XB=60.000},{XC=66.80779},{XD=32.59680},{TYP=11},{TYP1=3},{TYP2=16.000},{TYP3=20.000},{TYP4=10},{TYP5=1},{BESTKIPP=K1437.03600},{A=35},{B3=6},{D=6.8},{M=M8x60},{HANDKRAFT=100},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1437_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B3
distance
[mm]
B5
distance
[mm]
C
height
[mm]
C1
height
[mm]
C3
height
[mm]
E
distance
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
D
diameter
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F1
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1437.03600
K1437.03600
67
106
35
51
8
16
35
51
6
3
82
19
16
31
244
143
93
6.8
M8x60
100
2000
3600
900
1800
0.6043
Yes
82057000
4059245348206
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성