Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1255 - Toggle clamps vertical with flat foot and adjustable clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1255_asmtab.prj},{NB=K1255.0040000},{LOCHBILD=1},{OG=61},{OH=112},{A1=49.2},{A2=0},{A3=0.0},{B=45.3},{B1=64.3},{B2=19.0},{B3=11.0},{B4=0.0},{B5=3.0},{C=44.0},{C1=19.0},{H=206.0},{L=139.5},{L1=90.3},{L2=63.5},{HALTEKRAFTF1=2000},{HALTEKRAFTF2=4000},{SPANNKRAFTF3=1400},{SPANNKRAFTF4=3000},{GEW=0.6672},{EAN=4059245316854},{ST=1.500},{XA=10.000},{XB=85.000},{XC=61.00200},{XD=45.90000},{TYP=10},{TYP1=2},{TYP2=3.000},{TYP3=2.000},{TYP4=11},{TYP5=16.000},{TYP6=4},{TYP7=1},{TYP8=0},{TYP9=2},{TYP10=0},{TYP11=8},{BESTKIPP=K1255.004000},{MATERIAL=Stahl},{A=31.8},{D=8.7},{M=M10x85},{HANDKRAFT=250},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1255_schb.prj},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
LOCHBILD
Hole arrangement 1
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
distance
[mm]
B3
width
[mm]
B4
distance
[mm]
B5
width
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
distance
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1255.001000
K1255.001000
Steel
1
85
120
16
26.0
0
0.0
24.0
34.0
9.5
5.5
0.0
2.0
16.0
9.0
4.4
88.0
57.0
31.0
16.6
M5x35
50
700
1000
500
700
0.0908
Yes
82057000
4059245316731
31.12.2099
98% Warenverfügbarkeit. N...
K1255.001800
K1255.001800
Steel
1
60
95
12.7
24.5
0
0.0
27.0
39.7
13.0
7.0
0.0
3.0
22.7
9.5
5.2
104.0
64.7
33.7
19.9
M6x44
100
800
1800
600
1200
0.1577
Yes
82057000
4059245316755
31.12.2099
98% Warenverfügbarkeit. N...
K1255.010001
K1255.010001
Steel
2
69
96
16
29.0
0
14.0
24.0
34.0
10.0
5.0
17.5
2.5
22.0
10.0
4.8
97.0
67.0
38.0
27.9
M5x35
50
700
1000
500
800
0.1220
Yes
82057000
4059245316779
31.12.2099
98% Warenverfügbarkeit. N...
K1255.001600
K1255.001600
Steel
1
75
95
12.7
27.0
0
0.0
26.8
37.8
12.2
6.2
0.0
3.0
23.0
11.0
5.2
125.0
70.0
43.0
24.9
M6x50
100
1200
1600
800
1000
0.1970
Yes
82057000
4059245316786
31.12.2099
98% Warenverfügbarkeit. N...
K1255.002000
K1255.002000
Steel
4
70
108
19
35.0
0
12.7
27.0
42.0
11.0
6.0
25.0
3.0
29.0
13.0
5.5
135.0
79.0
44.0
32.9
M6x50
100
1000
2000
900
1200
0.2300
Yes
82057000
4059245496945
31.12.2099
98% Warenverfügbarkeit. N...
K1255.002400
K1255.002400
Steel
1
56
100
19
34.9
0
0.0
31.8
46.0
14.3
8.3
0.0
3.0
31.8
16.0
7.2
141.0
117.2
73.2
49.4
M8x63
150
1200
2400
800
1600
0.3500
Yes
82057000
4059245316809
31.12.2099
98% Warenverfügbarkeit. N...
K1255.002600
K1255.002600
Steel
1
70
90
19
35.0
0
0.0
32.0
47.0
14.9
8.9
0.0
3.0
32.0
17.5
7.1
178.0
110.2
75.2
50.1
M8x60
150
1000
2600
800
1600
0.4295
Yes
82057000
4059245316823
31.12.2099
98% Warenverfügbarkeit. N...
K1255.003600
K1255.003600
Steel
3
67
106
25
43.0
9
19.0
33.7
51.2
14.8
8.8
0.0
3.0
35.0
19.0
8
197.0
143.0
100.0
70.0
M8x60
100
1800
3600
900
1800
0.5077
Yes
82057000
4059245316847
31.12.2099
98% Warenverfügbarkeit. N...
K1255.004000
K1255.004000
Steel
1
61
112
31.8
49.2
0
0.0
45.3
64.3
19.0
11.0
0.0
3.0
44.0
19.0
8.7
206.0
139.5
90.3
63.5
M10x85
250
2000
4000
1400
3000
0.6672
Yes
82057000
4059245316854
31.12.2099
98% Warenverfügbarkeit. N...
K1255.040001
K1255.040001
Steel
1
70
90
32
50.0
0
0.0
45.0
64.0
18.6
10.6
0.0
4.0
42.0
22.0
8.3
220.4
142.8
92.8
62.2
M10x80
250
2000
4000
1400
3000
0.8901
Yes
82057000
4059245316878
31.12.2099
98% Warenverfügbarkeit. N...
K1255.007000
K1255.007000
Steel
1
70
90
32
53.0
0
0.0
45.0
64.0
22.7
13.5
0.0
5.0
51.0
25.0
8.7
226.0
177.0
124.0
90.0
M12x100
250
3200
7000
1400
3000
1.3000
Yes
82057000
4059245347926
31.12.2099
98% Warenverfügbarkeit. N...
K1255.008000
K1255.008000
Steel
1
50
100
50.8
76.2
0
0.0
69.8
95.2
26.5
16.7
0.0
8.0
82.1
31.8
12.3
303.0
229.2
153.0
105.0
M16x150
280
3000
8000
1800
3900
2.6600
Yes
82057000
4059245347933
31.12.2099
98% Warenverfügbarkeit. N...
K1255.101000
K1255.101000
stainless steel
1
85
120
16
26.0
0
0.0
24.0
34.0
9.5
5.5
0.0
2.0
16.0
9.0
4.4
88.0
57.0
31.0
16.6
M5x35
50
700
1000
500
700
0.0909
Yes
82057000
4059245316748
31.12.2099
98% Warenverfügbarkeit. N...
K1255.101600
K1255.101600
stainless steel
1
75
95
12.7
27.0
0
0.0
26.8
37.8
12.2
6.2
0.0
3.0
23.0
11.0
5.2
125.0
70.0
43.0
24.9
M6x50
100
1200
1600
800
1000
0.1972
Yes
82057000
4059245316793
31.12.2099
98% Warenverfügbarkeit. N...
K1255.101800
K1255.101800
stainless steel
1
60
95
12.7
24.5
0
0.0
27.0
39.7
13.0
7.0
0.0
3.0
22.7
9.5
5.2
104.0
64.7
33.7
19.9
M6x40
100
800
1800
600
1200
0.1594
Yes
82057000
4059245316762
31.12.2099
98% Warenverfügbarkeit. N...
K1255.102400
K1255.102400
stainless steel
1
56
100
19
34.9
0
0.0
31.8
46.0
14.3
8.3
0.0
3.0
31.8
16.0
7.2
141.0
117.2
73.2
49.4
M8x60
150
1200
2400
800
1600
0.3493
Yes
82057000
4059245316816
31.12.2099
98% Warenverfügbarkeit. N...
K1255.102600
K1255.102600
stainless steel
1
70
90
19
35.0
0
0.0
32.0
47.0
15.0
8.9
0.0
3.0
32.0
17.5
7.1
178.0
110.2
75.2
50.1
M8x60
150
1000
2600
800
1600
0.4369
Yes
82057000
4059245316830
31.12.2099
98% Warenverfügbarkeit. N...
K1255.104000
K1255.104000
stainless steel
1
61
112
31.8
49.2
0
0.0
45.3
64.3
19.0
11.0
0.0
3.0
44.0
19.0
8.7
206.0
139.5
90.3
63.5
M10x80
250
2000
4000
1400
3000
0.6667
Yes
82057000
4059245316861
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0058 - Toggle clamps vertical with flat foot and adjustable clamping spind...
KIPP
27.05.2024
K1254 - Toggle clamps mini vertical with flat foot and fixed clamping spind...
KIPP
13.06.2024
K1257 - Toggle clamps vertical with flat foot and adjustable clamping spind...
KIPP
13.06.2024
K0662 - Vertical Toggle Clamps with flat foot and adjustable clamping spind...
KIPP
27.05.2024
K1241 - Toggle clamps horizontal with flat foot and adjustable clamping spi...
KIPP
17.06.2024
K1256 - Toggle clamps vertical with flat foot and adjustable clamping spind...
KIPP
13.06.2024
K1438 - Toggle clamps vertical with flat foot and fixed clamping spindle
KIPP
17.06.2024
K1440 - Toggle clamps push-pull without mounting bracket
KIPP
13.06.2024
K0060 - Toggle clamps vertical with flat foot and fixed clamping spindle
KIPP
27.05.2024
K0065 - Toggle clamps vertical cam with flat foot
KIPP
27.05.2024
K0660 - Toggle clamps horizontal with flat foot and adjustable clamping spi...
KIPP
27.05.2024
K0662 - Toggle clamps vertical with flat foot and adjustable clamping spind...
KIPP
27.05.2024
K0660 - Toggle clamps horizontal with flat foot and adjustable clamping spi...
KIPP
27.05.2024
K1265 - Toggle clamps latch vertical with catch plate
KIPP
13.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성