Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0662 - Vertical antistatic toggle clamps with horizontal foot and adjustable thrust spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05908_10_asmtab.prj},{NB=K0662.0050240},{LOCHBILD=2},{OH1=100},{OHOA=147},{OG1=64},{A=16},{B5=2.0},{GEW=0.1001},{EAN=4059245520459},{OL=34.958},{SCHRL=25},{GR=2},{GR1=0},{HUB=0.000},{WH1=100.150},{WH2=0.000},{WHOA=131.000},{WG1=64.010},{WG2=0.00000},{WGOA=75.78000},{WLG=0.637},{WL1=138.72000},{WL2=0.00000},{WLOA=126.03000},{TYPA=1},{TYPC=1},{TYPD=1},{TYP1=1},{BESTKIPP=K0662.005024},{OH2=-},{OG2=-},{OGAO=83},{HANDKRAFT=100},{HALTEKRAFT=750},{HALTEKRAFT1=1050},{SPANNKRAFT=620},{SPANNKRAFT1=750},{BESTBEFWN=05880-02},{BESTBEFWK=K0098.02},{M=M5X25},{A1=25},{A2=4.5},{A3=14},{B=24},{B1=33},{B2=13.2},{B3=9,2},{B4=22},{B6=22.5},{C=18},{D=4.5},{H=107,4},{L=65,6},{L1=35},{INFO=Info},{BS=Infotext},{ROHS=Yes},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH1
Opening angle holding arm position 1 ~
[°]
OH2
Opening angle holding arm position 2 ~
[°]
OHOA
Opening angle holding arm stop pin removed ~
[°]
OG1
Opening angle handle stop pin removed ~
[°]
OG2
Opening angle handle position 2 ~
[°]
OGAO
Opening angle handle stop pin removed ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
BESTBEFWK
Order No. of angle Bracket
ⁿ/ₐ
M
thread
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
Width ~
[mm]
B2
width
[mm]
B3
width
[mm]
B4
distance
[mm]
B5
[mm]
B6
width
[mm]
C
Height ~
[mm]
D
diameter
[mm]
H
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0662.005024
K0662.005024
2
100
-
147
64
-
83
100
750
1050
620
750
K0098.02
M5X25
16
25
4.5
14
24
33
13.2
9,2
22
2.0
22.5
18
4.5
107,4
65,6
35
0.1001
Yes
82057000
4059245520459
98% Warenverfügbarkeit. N...
K0662.006024
K0662.006024
3
56
83
1452
46
56
83
160
1350
1650
920
1050
K0098.02
M6X35
14
29
7
12
27
38
17.5
12,5
-
2.5
43.5
24,9
5.5
156,3
86,5
53
0.3053
Yes
82057000
4059245520466
98% Warenverfügbarkeit. N...
K0662.008024
K0662.008024
3
13
93
158
26
61
86
190
2000
2800
940
1350
K0098.04
M8X45
21
39
9
19
32
45
20.6
15,6
-
2.5
41.5
32.7
6.8
184,2
107
62
0.4116
Yes
82057000
4059245520473
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성