Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0074 - Toggle clamps horizontal with flat foot and adjustable clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05795_asmtab.prj},{NB=K0074.02500},{OH=95},{OG=80},{F=200},{F1=1500},{F2=3500},{F3=800},{F4=1950},{A=26.0},{A1=42},{A2=8.0},{B=31.0},{B1=47},{B2=23},{B3=8.5},{C=35},{C1=17.5},{D=6.6},{H=68},{L=224},{L1=79},{GEW=0.4603},{EAN=4059245035014},{NDM=8.000},{ST=1.25},{L2=60},{TYP=2},{XA=0.00},{XB=6.0},{XC=6.0},{XD=6.000},{XE=95.000},{XF=90.50504},{XG=24.17160},{BESTKIPP=K0074.0250},{AUSF=Stahl},{PASSKG=K0100.28},{B4=26},{M=M 8 x 60},{BESTBW=K0098.04},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{XPOS='0','Haltearm geschlossen','1','Haltearm offen'},{PPATH=05795_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
F
hand force
[N]
F1
Holding force
[N]
F2
Holding force
[N]
F3
Clamping force
[N]
F4
Clamping force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
B
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
B3
Width
[mm]
B4
Width
[mm]
C
height
[mm]
C1
height
[mm]
D
Diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
clamping spindles
ⁿ/ₐ
BESTBW
Order No. of angle Bracket
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
FILTER
Filter
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0074.0075
K0074.0075
Steel
90
75
80
500
1100
250
700
K0100.16
13.5
25
5.7
17.4
27
16
5.8
-
19
9.5
5.2
38
116
37
M 5 x 35
K0098.02
0.0975
Yes
82057000
4059245034970
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
K0074.0150
K0074.0150
Steel
90
80
140
1200
2600
400
1000
K0100.20
26.0
38
6.0
28.0
40
20
6.2
22
24
14.0
5.5
53
170
60
M 6 x 50
K0098.04
0.2407
Yes
82057000
4059245034994
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
K0074.0250
K0074.0250
Steel
95
80
200
1500
3500
800
1950
K0100.28
26.0
42
8.0
31.0
47
23
8.5
26
35
17.5
6.6
68
224
79
M 8 x 60
K0098.04
0.4603
Yes
82057000
4059245035014
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
K0074.0350
K0074.0350
Steel
90
75
250
2500
5500
1150
3100
K0100.30
41.2
59
9.0
43.0
59
30
12.0
39
45
24.0
8.7
91
274
108
M 10 x 80
K0098.06
0.9774
Yes
82057000
4059245035021
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
K0074.0450
K0074.0450
Steel
90
75
250
3000
6500
1150
3100
K0100.34
41.2
67
13.0
41.3
67
38
14.2
0
59
27.0
8.7
110
305
128
M 12 x 100
K0098.06
1.6610
Yes
82057000
4059245035038
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
K0074.0075N
K0074.0075N
Stainless steel
90
75
80
500
1100
250
700
K0100.16
13.5
25
5.7
17.4
27
16
5.8
0
19
9.5
5.2
38
116
37
M 5 x 35
-
0.0944
Yes
82057000
4059245034987
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
K0074.0150N
K0074.0150N
Stainless steel
90
80
140
1200
2600
400
1000
K0100.20
26.0
38
6.0
28.0
40
20
6.2
22
24
14.0
5.5
53
170
60
M 6 x 50
-
0.2379
Yes
82057000
4059245035007
KIPP,KIPP_USA
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0287 - Self-aligning pads adjustable
KIPP
27.05.2024
K0076 - Toggle clamps horizontal with flat foot and full holding arm
KIPP
27.05.2024
K0058 - Toggle clamps vertical with flat foot and adjustable clamping spind...
KIPP
27.05.2024
K0084 - Toggle clamps push-pull with mounting bracket
KIPP
27.05.2024
K0075 - Toggle clamps horizontal with flat foot and fixed clamping spindle
KIPP
27.05.2024
K0072 - Toggle clamps horizontal with straight foot and adjustable clamping...
KIPP
27.05.2024
K0925 - Swing clamps mini, with cam lever
KIPP
03.06.2024
K0044 - Latches with draw ball
KIPP
27.05.2024
K0098 - Angle brackets
KIPP
27.05.2024
K0106 - Protective caps
KIPP
27.05.2024
K0660 - Toggle clamps horizontal with flat foot and adjustable clamping spi...
KIPP
27.05.2024
K0060 - Toggle clamps vertical with flat foot and fixed clamping spindle
KIPP
27.05.2024
K0077 - Toggle clamps horizontal heavy-duty with adjustable clamping spindl...
KIPP
27.05.2024
K0021 - Clamping element „arness“
KIPP
03.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성