Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0580 - Hinges aluminium
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27872_asmtab.prj},{NB=K0580.3520200},{BESTKIPP=K0580.352020},{MATERIAL=Aluminium},{W=0},{A=72},{A1=20.0},{A2=20.0},{A3=35.5},{A4=36.0},{B=48},{F1=0,325},{F2=0.225},{TRAG=2500},{GEW=0.0667},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=4059245190508},{XA=330.000},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{PPATH=27872_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
Width
[mm]
F1
f1 max. kN
[kN]
F2
F2 max. kN
[kN]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0580.251515
K0580.251515
Aluminium
52
15.0
15.0
26.0
26.0
48
0,275
0.215
2500
0.0525
Yes
83021090
4059245190485
31.12.2099
98% Warenverfügbarkeit. N...
K0580.301818
K0580.301818
Aluminium
59
17.5
17.5
29.5
29.5
48
0,375
0.225
2500
0.0592
Yes
83021090
4059245190492
31.12.2099
98% Warenverfügbarkeit. N...
K0580.352020
K0580.352020
Aluminium
72
20.0
20.0
35.5
36.0
48
0,325
0.225
2500
0.0667
Yes
83021090
4059245190508
31.12.2099
98% Warenverfügbarkeit. N...
K0580.402323
K0580.402323
Aluminium
77
22.5
22.5
38.5
38.5
48
0,4
0.250
2500
0.0648
Yes
83021090
4059245190515
31.12.2099
98% Warenverfügbarkeit. N...
K0580.452525
K0580.452525
Aluminium
87
25.0
25.0
43.5
43.5
48
0,4
0.250
2500
0.0679
Yes
83021090
4059245190522
31.12.2099
98% Warenverfügbarkeit. N...
K0580.502828
K0580.502828
Aluminium
97
27.5
27.5
48.5
48.5
48
0,4
0.250
2500
0.0711
Yes
83021090
4059245190539
31.12.2099
98% Warenverfügbarkeit. N...
K0580.603333
K0580.603333
Aluminium
115
32.5
32.5
57.5
57.5
48
0,4
0.100
2500
0.0775
Yes
83021090
4059245190546
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1053 - End caps Type B and Type I
KIPP
27.05.2024
K1341 - Hinges stainless steel
KIPP
27.05.2024
K1082 - Hinges sheet steel or sheet stainless steel
KIPP
27.05.2024
K1038 - Pin connector sets Type B
KIPP
27.05.2024
K0796 - Tubular handles oval, aluminum
KIPP
27.05.2024
K1441 - Hinges steel maintenance-free
KIPP
27.05.2024
K0522 - Quarter-turn locks
KIPP
27.05.2024
K0441 - Hinges die-cast zinc, with elongated holes
KIPP
27.05.2024
K1805 - Hinges steel or stainless steel weldable
KIPP
27.05.2024
K1897 - Hinges die-cast zinc
KIPP
27.05.2024
K1852 - Hinges, stainless steel
KIPP
27.05.2024
K1517 - Hinges stainless steel
KIPP
27.05.2024
K1085 - Hinges stainless steel
KIPP
27.05.2024
K1653 - Snap locks, plastic with knob
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성