Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1004 - Hinges plastic with fastening holes
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27855_asmtab.prj},{NB=K1004.0062415150},{A1=15.0},{A2=15.0},{A3=24},{A4=24},{B=48},{B2=30},{D1=6.5},{D2=5},{D3=10},{H=10.5},{F1=1960},{F2=1470},{GEW=0.0271},{EAN=4059245219407},{XA=10.5},{XB=19.6},{XC=0.5},{XD=6.0},{XE=17.0},{XG=7.0},{XH=0.500},{TYP=2.000},{TYP1=2},{BESTKIPP=K1004.006241515},{MATERIAL=Kunststoff},{A=48},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=27855_schb.prj},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
Distance
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Distance
[mm]
A4
Distance
[mm]
B
Width
[mm]
B2
Distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
Height
[mm]
F1
[N]
F2
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K1004.004161010
K1004.004161010
Plastic
32
10.0
10.0
16
16
32
20
4.5
3
7
7.0
1440
490
0.0080
Yes
39269099
4059245219391
31.12.2099
98% availability of produ...
K1004.006241515
K1004.006241515
Plastic
48
15.0
15.0
24
24
48
30
6.5
5
10
10.5
1960
1470
0.0271
Yes
39269099
4059245219407
31.12.2099
98% availability of produ...
K1004.006322020
K1004.006322020
Plastic
64
20.0
20.0
32
32
64
40
6.5
5
12
13.0
2850
1520
0.0561
Yes
39269099
4059245219414
31.12.2099
98% availability of produ...
K1004.008483232
K1004.008483232
Plastic
96
31.5
31.5
48
48
96
60
8.5
8
16
16.0
4300
1810
0.1494
Yes
39269099
4059245219421
31.12.2099
98% availability of produ...
K1004.010483232
K1004.010483232
Plastic
96
31.5
31.5
48
48
96
60
10.5
8
16
16.0
4300
1810
0.1467
Yes
39269099
4059245219438
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성