Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1049 - Clamping angles Type I
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Zubehör für Aluminiumprofile
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/zub_f_aluminiumprofile/10265_asmtab.prj},{NB=K1049.0606},{BESTKIPP=K1049.0606},{AUSF=mit Klemmhebel},{FORM=B},{TYP=I},{NUTB=6},{A=15},{A1=6.3},{A2=3},{A3=5.7},{B=24},{D=7},{D1=M6},{H=27},{H1=MIN},{L=27},{L1=13.0},{L2=40},{T=5},{GEW=0.0957},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245292431},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=40.0},{TYP1=0.000},{GR=0.000},{PPATH=10265_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
NUTB
slot width
[mm]
A
distance
[mm]
A1
height
[mm]
A2
height
[mm]
A3
width
[mm]
B
width
[mm]
D
diameter
[mm]
D1
thread
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1049.06
K1049.06
-
A
I
6
15
6.3
3
5.7
24
7
-
27
27
0.0
0
5
0.0472
Yes
84662080
4059245218615
31.12.2099
98% availability of produ...
K1049.08
K1049.08
-
A
I
8
20
9.0
4
7.5
32
9
-
36
36
0.0
0
6
0.1037
Yes
84662080
4059245218622
31.12.2099
98% availability of produ...
K1049.0606
K1049.0606
mit Klemmhebel
B
I
6
15
6.3
3
5.7
24
7
M6
27
27
13.0
40
5
0.0957
Yes
84662080
4059245292431
31.12.2099
98% availability of produ...
K1049.0808
K1049.0808
mit Klemmhebel
B
I
8
20
9.0
4
7.5
32
9
M8
36
36
18.0
65
6
0.2077
Yes
84662080
4059245292448
31.12.2099
98% availability of produ...
K1049.0615
K1049.0615
mit Exzenterspannmodul
C
I
6
15
6.3
3
5.7
24
15
-
27
34
27
36.2
0
5
0.0688
Yes
82057000
4059245309337
31.12.2099
98% availability of produ...
K1049.0820
K1049.0820
mit Exzenterspannmodul
C
I
8
20
9.0
4
7.5
32
20
-
36
44
36
52.3
0
6
0.1535
Yes
82057000
4059245309344
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성