Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1918 - Slotted nuts with elastic lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/schrauben_muttern/07595.prj},{NB=K1918.22},{BESTKIPP=K1918.22},{D1=M 22 x 1,5},{D2=38},{D3=33},{H=7.0},{B=12.7},{T=2.5},{O=5},{GEW=0.0509},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059245701360},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=22},{ST=1.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTKIPP
Order No.
[mm]
D1
Internal thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
H min.
[mm]
B
B max.
[mm]
T
height
[mm]
O
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1918.10
K1918.10
M 10 x 1
18
15
4.4
7.6
1.5
3
0.0150
Yes
73181600
4059245701308
31.12.2099
98% Warenverfügbarkeit. N...
K1918.12
K1918.12
M 12 x 1,5
21
18
5.7
9.2
1.5
3
0.0122
Yes
73181600
4059245701315
31.12.2099
98% Warenverfügbarkeit. N...
K1918.14
K1918.14
M 14 x 1,5
24
21
6.0
10.7
1.5
4
0.0177
Yes
73181600
4059245701322
31.12.2099
98% Warenverfügbarkeit. N...
K1918.16
K1918.16
M 16 x 1,5
28
24
6.0
10.7
2.0
4
0.0238
Yes
73181600
4059245701339
31.12.2099
98% Warenverfügbarkeit. N...
K1918.18
K1918.18
M 18 x 1,5
28
24
7.3
10.7
2.0
4
0.0220
Yes
73181600
4059245701346
31.12.2099
98% Warenverfügbarkeit. N...
K1918.20
K1918.20
M 20 x 1,5
32
27
6.0
9.6
2.5
4
0.0245
Yes
73181600
4059245701353
31.12.2099
98% Warenverfügbarkeit. N...
K1918.22
K1918.22
M 22 x 1,5
38
33
7.0
12.7
2.5
5
0.0509
Yes
73181600
4059245701360
31.12.2099
98% Warenverfügbarkeit. N...
K1918.24
K1918.24
M 24 x 1,5
38
33
6.2
10.7
2.5
5
0.0372
Yes
73181600
4059245701377
31.12.2099
98% Warenverfügbarkeit. N...
K1918.28
K1918.28
M 28 x 1,5
44
38
6.9
11.2
3.0
5
0.0550
Yes
73181600
4059245701384
31.12.2099
98% Warenverfügbarkeit. N...
K1918.30
K1918.30
M 30 x 1,5
44
38
6.5
11.0
3.0
5
0.0443
Yes
73181600
4059245701391
31.12.2099
98% Warenverfügbarkeit. N...
K1918.32
K1918.32
M 32 x 1,5
50
44
6.6
11.2
3.0
5
0.0666
Yes
73181600
4059245701407
31.12.2099
98% Warenverfügbarkeit. N...
K1918.35
K1918.35
M 35 x 1,5
50
44
7.0
11.0
3.0
5
0.0589
Yes
73181600
4059245701414
31.12.2099
98% Warenverfügbarkeit. N...
K1918.38
K1918.38
M 38 x 1,5
53
47
6.6
12.2
3.0
5
0.0699
Yes
73181600
4059245701421
31.12.2099
98% Warenverfügbarkeit. N...
K1918.40
K1918.40
M 40 x 1,5
56
50
7.0
12.0
3.0
6
0.0784
Yes
73181600
4059245701438
31.12.2099
98% Warenverfügbarkeit. N...
K1918.42
K1918.42
M 42 x 1,5
62
55
10.6
15.2
3.5
6
0.0850
Yes
73181600
4059245701445
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성