Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1701 - Clamping lever, plastic with extended collar with male thread, steel parts stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06611-50_1.prj},{NB=K1701.106101X18},{GR=1},{A=39.9},{A1=46.8},{B=7.9},{D=10},{D1=13.2},{D2=13.8},{H=30.5},{H1=10.0},{H2=20.2},{H3=36.8},{H4=41.0},{L=18},{ZZ=16},{GEW=0.0170},{EAN=4059245706754},{NDM=6},{TAB=1},{TAB1=1},{TAB2=1},{TYP1=1},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{XA=2.200},{XB=29.960},{XC=25.560},{XD=4.300},{XE=3.400},{XF=3.500},{XG=25.300},{XH=13.200},{XI=31.460},{XJ=0.300},{XK=140.000},{XL=19.000},{XM=8.100},{XN=6.300},{XO=32.850},{XP=3.500},{XQ=34.800},{XR=27.750},{XS=36.400},{XT=32.250},{XU=3.460},{XV=1.560},{XW=28.440},{XX=7.000},{XY=2.100},{XZ=15.000},{XA1=6.900},{XB1=3.940},{XC1=7.880},{XD1=0.550},{XE1=36.120},{XF1=5.000},{XG1=21.260},{XH1=21.050},{XI1=29.800},{XJ1=20.100},{XK1=2.760}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Main
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
Length
[mm]
X
Internal thread
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1701.106101X16
K1701.106101X16
black grey RAL 7021
high performance thermopl...
1
39.9
46.8
7.9
10
13.2
13.8
30.5
10.0
20.2
36.8
41.0
16
M 6
16
0.0160
Yes
73181520
4059245706747
31.12.2099
98% Warenverfügbarkeit. N...
K1701.106101X18
K1701.106101X18
black grey RAL 7021
high performance thermopl...
1
39.9
46.8
7.9
10
13.2
13.8
30.5
10.0
20.2
36.8
41.0
18
M 6
16
0.0170
Yes
73181520
4059245706754
31.12.2099
98% Warenverfügbarkeit. N...
K1701.208141X16
K1701.208141X16
black grey RAL 7021
high performance thermopl...
2
65.2
74.8
10.5
13
18.5
19.1
36.0
14.0
26.1
50.1
54.6
16
M 8
20
0.0370
Yes
73181520
4059245706761
31.12.2099
98% Warenverfügbarkeit. N...
K1701.208141X20
K1701.208141X20
black grey RAL 7021
high performance thermopl...
2
65.2
74.8
10.5
13
18.5
19.1
36.0
14.0
26.1
50.1
54.6
20
M 8
20
0.0380
Yes
73181520
4059245706778
31.12.2099
98% Warenverfügbarkeit. N...
K1701.208141X25
K1701.208141X25
black grey RAL 7021
high performance thermopl...
2
65.2
74.8
10.5
13
18.5
19.1
36.0
14.0
26.1
50.1
54.6
25
M 8
20
0.0400
Yes
73181520
4059245706785
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성