Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1599 - Clamping levers, zinc with male thread and clamping force intensifier
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06460-10.prj},{NB=K1599.310184X50},{GR=3},{A=80},{A1=95.0},{B=11.0},{D2=30},{H=47.0},{H2=33.9},{H3=64.4},{H4=68.6},{L=50},{ZZ=22},{GEW=0.1380},{EAN=4059245782086},{DD2=22.0},{HH=37.0},{HH2=24.0},{HH3=54.3},{HH4=58.5},{AA1=91.0},{D=16.0},{D1=21.0},{H1=10.0},{NDM=10},{XI2=2.078},{Z=10.100},{XA=76.900},{XB=66.400},{XC=58.200},{XD=16.700},{XE=6.300},{XF=4.600},{XG=27.900},{XH=10.600},{XI=42.300},{XJ=22.000},{XK=265.500},{XL=42.600},{XM=8.600},{XN=11.300},{XO=53.100},{XP=3.200},{XQ=75.200},{XR=4.800},{XS=7.400},{XT=44.300},{XU=50.300},{XV=209.200},{XW=26.100},{XX=70.200},{XY=15.100},{XZ=8.000},{XA1=20.400},{XB1=4.300},{XC1=11.200},{XD1=2.800},{XE1=74.800},{XF1=9.900},{XG1=32.300},{XH1=31.900},{XI1=49.100}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
A
Length
[mm]
A1
[mm]
B
width
[mm]
D2
[mm]
H
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1599.2081X10
K1599.2081X10
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
10
20
0.0700
Yes
73181520
4059245502271
31.12.2099
98% Warenverfügbarkeit. N...
K1599.2081X20
K1599.2081X20
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
20
20
0.0710
Yes
73181520
4059245502288
31.12.2099
98% Warenverfügbarkeit. N...
K1599.2081X30
K1599.2081X30
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
30
20
0.0720
Yes
73181520
4059245502295
31.12.2099
98% Warenverfügbarkeit. N...
K1599.2081X40
K1599.2081X40
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
40
20
0.0730
Yes
73181520
4059245502301
31.12.2099
98% Warenverfügbarkeit. N...
K1599.3101X15
K1599.3101X15
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
15
22
0.1230
Yes
73181520
4059245502318
31.12.2099
98% Warenverfügbarkeit. N...
K1599.3101X30
K1599.3101X30
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
30
22
0.1280
Yes
73181520
4059245502325
31.12.2099
98% Warenverfügbarkeit. N...
K1599.3101X40
K1599.3101X40
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
40
22
0.1330
Yes
73181520
4059245502332
31.12.2099
98% Warenverfügbarkeit. N...
K1599.3101X50
K1599.3101X50
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
50
22
0.1380
Yes
73181520
4059245502349
31.12.2099
98% Warenverfügbarkeit. N...
K1599.4101X20
K1599.4101X20
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
20
24
0.1600
Yes
73181520
4059245502356
31.12.2099
98% Warenverfügbarkeit. N...
K1599.4101X30
K1599.4101X30
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
30
24
0.1650
Yes
73181520
4059245502363
31.12.2099
98% Warenverfügbarkeit. N...
K1599.4101X40
K1599.4101X40
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
40
24
0.1700
Yes
73181520
4059245502370
31.12.2099
98% Warenverfügbarkeit. N...
K1599.4101X50
K1599.4101X50
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
50
24
0.1750
Yes
73181520
4059245502387
31.12.2099
98% Warenverfügbarkeit. N...
K1599.5121X20
K1599.5121X20
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
20
26
0.2560
Yes
73181520
4059245502394
31.12.2099
98% Warenverfügbarkeit. N...
K1599.5121X30
K1599.5121X30
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
30
26
0.2630
Yes
73181520
4059245502400
31.12.2099
98% Warenverfügbarkeit. N...
K1599.5121X40
K1599.5121X40
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
40
26
0.2700
Yes
73181520
4059245502417
31.12.2099
98% Warenverfügbarkeit. N...
K1599.5121X50
K1599.5121X50
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
50
26
0.2770
Yes
73181520
4059245502424
31.12.2099
98% Warenverfügbarkeit. N...
K1599.2086X10
K1599.2086X10
2
hochglanzverchromt
silver
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
10
20
0.0700
Yes
73181520
4059245503070
31.12.2099
98% Warenverfügbarkeit. N...
K1599.2086X20
K1599.2086X20
2
hochglanzverchromt
silver
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
20
20
0.0710
Yes
73181520
4059245503087
31.12.2099
98% Warenverfügbarkeit. N...
K1599.2086X30
K1599.2086X30
2
hochglanzverchromt
silver
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
30
20
0.0720
Yes
73181520
4059245503094
31.12.2099
98% Warenverfügbarkeit. N...
K1599.2086X40
K1599.2086X40
2
hochglanzverchromt
silver
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
40
20
0.0730
Yes
73181520
4059245503100
31.12.2099
98% Warenverfügbarkeit. N...
K1599.3106X15
K1599.3106X15
3
hochglanzverchromt
silver
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
15
22
0.1230
Yes
73181520
4059245503117
31.12.2099
98% Warenverfügbarkeit. N...
K1599.3106X30
K1599.3106X30
3
hochglanzverchromt
silver
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
30
22
0.1280
Yes
73181520
4059245503124
31.12.2099
98% Warenverfügbarkeit. N...
K1599.3106X40
K1599.3106X40
3
hochglanzverchromt
silver
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
40
22
0.1330
Yes
73181520
4059245503131
31.12.2099
98% Warenverfügbarkeit. N...
K1599.3106X50
K1599.3106X50
3
hochglanzverchromt
silver
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
50
22
0.1380
Yes
73181520
4059245503148
31.12.2099
98% Warenverfügbarkeit. N...
K1599.4106X20
K1599.4106X20
4
hochglanzverchromt
silver
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
20
24
0.1600
Yes
73181520
4059245503155
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1599 - Clamping levers, zinc with female thread and clamping force intensi...
KIPP
27.05.2024
K0122 - Clamping levers external thread
KIPP
11.06.2024
K0936 - Centring bushes
KIPP
27.05.2024
K0737 - Clamping levers flat external thread
KIPP
11.06.2024
K0752 - Clamping levers external thread, steel
KIPP
11.06.2024
K0631 - Indexing plungers short version
KIPP
11.06.2024
K1597 - Clamping levers, plastic with male thread and clamping force intens...
KIPP
27.05.2024
K0738 - Clamping levers flat external thread, metal parts stainless steel
KIPP
11.06.2024
K0112 - Tension levers safety external thread
KIPP
27.05.2024
K0144 - Knurled nuts flat steel and stainless steel, DIN 467
KIPP
27.05.2024
K1596 - Plastic star grip with clamping force intensifier
KIPP
27.05.2024
K0143 - Knurled nuts high steel and stainless steel DIN 466
KIPP
27.05.2024
K1022 - Drill bushes flanged DIN 172 Form A
KIPP
27.05.2024
K1918 - Slotted nuts with elastic lock
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성