Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1659 - Clamping levers, zinc with external thread, steel parts trivalent blue passivated
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06460-05.prj},{NB=K1659.106184X10},{D=10.0},{D1=13.0},{D2=14.0},{H=24.5},{H1=4.0},{H2=14.5},{H3=31.0},{H4=34.0},{A=40},{A1=47.0},{B=7.0},{L=10},{ZZ=16},{GEW=0.0356},{EAN=4059245798469},{XA=10.000},{TAB=1},{TAB1=1},{TAB2=1},{TAB3=1},{W4=2.120},{NDM=5},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{D3=10.500},{C1=0.300},{C2=0.300},{R=138.500},{R1=2.600},{R2=6.140},{R3=9.050},{R4=9.050},{R5=74.000},{R6=8.000},{R8=3.500},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=33.600},{A5=14.800},{A6=8.600},{C3=0.520},{W=8.260},{W1=15.800},{W2=10.000},{R9=30.000},{R10=5.000},{H5=20.000},{H6=17.180},{H7=12.000},{H8=11.000},{H9=2.200},{H10=5.340},{IMPERIAL=MIN},{BESTKIPP=K1659.106184X10},{MATERIAL=Zinkdruckguss}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
FARBE
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
L
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1659.0041X10
K1659.0041X10
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 4
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
10
16
0.0320
Yes
73181520
4059245522781
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0041X15
K1659.0041X15
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 4
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
15
16
0.0324
Yes
73181520
4059245522798
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0041X20
K1659.0041X20
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 4
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
20
16
0.0327
Yes
73181520
4059245522804
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0041X25
K1659.0041X25
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 4
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
25
16
0.0328
Yes
73181520
4059245522811
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0041X30
K1659.0041X30
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 4
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
30
16
0.0343
Yes
73181520
4059245522828
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0041X35
K1659.0041X35
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 4
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
35
16
0.0308
Yes
73181520
4059245522835
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0041X40
K1659.0041X40
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 4
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
40
16
0.0353
Yes
73181520
4059245522842
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0041X45
K1659.0041X45
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 4
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
45
16
0.0348
Yes
73181520
4059245522859
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0041X50
K1659.0041X50
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 4
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
50
16
0.0349
Yes
73181520
4059245522866
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0051X10
K1659.0051X10
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
10
16
0.0324
Yes
73181520
4059245523146
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0051X15
K1659.0051X15
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
15
16
0.0331
Yes
73181520
4059245523153
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0051X20
K1659.0051X20
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
20
16
0.0345
Yes
73181520
4059245523160
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0051X25
K1659.0051X25
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
25
16
0.0342
Yes
73181520
4059245523177
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0051X30
K1659.0051X30
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
30
16
0.0349
Yes
73181520
4059245523184
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0051X35
K1659.0051X35
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
35
16
0.0354
Yes
73181520
4059245523191
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0051X40
K1659.0051X40
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
40
16
0.0363
Yes
73181520
4059245523207
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0051X45
K1659.0051X45
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
45
16
0.0377
Yes
73181520
4059245523214
31.12.2099
98% Warenverfügbarkeit. N...
K1659.0051X50
K1659.0051X50
Zinkdruckguss
seidenmatt
jet black RAL 9005
0
M 5
10.0
13.0
14.0
24.5
4.0
14.5
30.0
33.0
30
37.0
7.0
50
16
0.0373
Yes
73181520
4059245523221
31.12.2099
98% Warenverfügbarkeit. N...
K1659.1051X10
K1659.1051X10
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 5
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
10
16
0.0356
Yes
73181520
4059245523504
31.12.2099
98% Warenverfügbarkeit. N...
K1659.1051X15
K1659.1051X15
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 5
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
15
16
0.0360
Yes
73181520
4059245523511
31.12.2099
98% Warenverfügbarkeit. N...
K1659.1051X20
K1659.1051X20
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 5
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
20
16
0.0366
Yes
73181520
4059245523528
31.12.2099
98% Warenverfügbarkeit. N...
K1659.1051X25
K1659.1051X25
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 5
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
25
16
0.0374
Yes
73181520
4059245523535
31.12.2099
98% Warenverfügbarkeit. N...
K1659.1051X30
K1659.1051X30
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 5
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
30
16
0.0379
Yes
73181520
4059245523542
31.12.2099
98% Warenverfügbarkeit. N...
K1659.1051X35
K1659.1051X35
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 5
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
35
16
0.0388
Yes
73181520
4059245523559
31.12.2099
98% Warenverfügbarkeit. N...
K1659.1051X40
K1659.1051X40
Zinkdruckguss
seidenmatt
jet black RAL 9005
1
M 5
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
40
16
0.0390
Yes
73181520
4059245523566
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성