Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0737 - Clamping levers flat external thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06458.prj},{NB=K0737.310184X60},{D=16.0},{D1=21.2},{D2=22.0},{H=37.0},{H1=10.0},{H2=23.8},{H3=38.0},{H4=42.0},{A=80},{A1=91.0},{B=11.7},{L=60},{ZZ=22},{GEW=0.1680},{EAN=4059245639557},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=0.0},{XB=31.9},{XC=4.8},{XD=0.5},{XE=105.2},{XF=2.9},{XG=89.3},{XH=615.8},{XI=577.8},{XJ=33.4},{XK=2.8},{XL=8.0},{XM=215.5},{XN=45.7},{XO=188.8},{XP=29.0},{XQ=2.4},{XR=23.5},{XS=7.4},{XT=11.3},{XU=0.6},{XV=60.0},{XW=18.7},{XX=8.6},{XY=8.0},{XZ=59.3},{XA1=27.0},{XB1=17.5},{XC1=3.7},{XD1=1.1},{XE1=75.2},{XF1=5.0},{XG1=30.9},{XH1=32.8},{XI1=7.1},{XJ1=7.2},{XK1=49.0},{XL1=9.9},{XM1=4.8},{XN1=1.050},{XO1=9.8},{XP1=26.0},{XQ1=10.0},{XR1=1.5},{XS1=10.3},{XT1=1.5},{XU1=4.0},{XV1=8.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
[mm]
D
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
L
Length
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0737.2061X15
K0737.2061X15
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
15
20
0.0856
Yes
73181520
4059245086405
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X20
K0737.2061X20
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
20
0.0873
Yes
73181520
4059245086412
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X25
K0737.2061X25
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
25
20
0.0883
Yes
73181520
4059245086429
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X30
K0737.2061X30
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
30
20
0.0882
Yes
73181520
4059245086436
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X35
K0737.2061X35
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
35
20
0.0897
Yes
73181520
4059245086443
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X40
K0737.2061X40
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
40
20
0.0906
Yes
73181520
4059245086450
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X45
K0737.2061X45
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
45
20
0.0885
Yes
73181520
4059245086467
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X50
K0737.2061X50
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
50
20
0.0924
Yes
73181520
4059245086474
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X55
K0737.2061X55
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
55
20
0.0898
Yes
73181520
4059245086481
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X60
K0737.2061X60
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
60
20
0.0941
Yes
73181520
4059245086498
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X15
K0737.2081X15
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
15
20
0.0888
Yes
73181520
4059245086603
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X20
K0737.2081X20
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
20
0.0894
Yes
73181520
4059245086610
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X25
K0737.2081X25
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
25
20
0.0909
Yes
73181520
4059245086627
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X30
K0737.2081X30
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
30
20
0.0936
Yes
73181520
4059245086634
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X35
K0737.2081X35
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
35
20
0.0950
Yes
73181520
4059245086641
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X40
K0737.2081X40
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
40
20
0.0957
Yes
73181520
4059245086658
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X45
K0737.2081X45
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
45
20
0.0972
Yes
73181520
4059245086665
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X50
K0737.2081X50
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
50
20
0.0992
Yes
73181520
4059245086672
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X55
K0737.2081X55
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
55
20
0.0977
Yes
73181520
4059245086689
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X60
K0737.2081X60
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
60
20
0.1012
Yes
73181520
4059245086696
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2101X15
K0737.2101X15
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
15
20
0.0881
Yes
73181520
4059245086801
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2101X20
K0737.2101X20
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
20
0.0934
Yes
73181520
4059245086818
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2101X25
K0737.2101X25
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
25
20
0.0951
Yes
73181520
4059245086825
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2101X30
K0737.2101X30
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
30
20
0.0988
Yes
73181520
4059245086832
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2101X35
K0737.2101X35
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
35
20
0.1011
Yes
73181520
4059245086849
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0738 - Clamping levers flat internal thread, metal parts stainless steel
KIPP
11.06.2024
K0737 - Clamping levers flat internal thread
KIPP
11.06.2024
K0738 - Clamping levers flat external thread, metal parts stainless steel
KIPP
11.06.2024
K0269 - Clamping levers with plastic handle external thread
KIPP
11.06.2024
K0869 - Hexagon socket head cap screw DIN 912 / EN ISO 4762, LONG-LOK secur...
KIPP
27.05.2024
K0731 - Clevis joints with snap-in pin DIN 71752
KIPP
01.07.2024
K0122 - Clamping levers external thread
KIPP
11.06.2024
K0752 - Clamping levers external thread, steel
KIPP
11.06.2024
K0698 - T-slot bolts DIN 787
KIPP
27.05.2024
K1148 - Hexagon nuts with polyamide thread lock thin type, DIN 985
KIPP
27.05.2024
K0240 - Recessed handles fold-down
KIPP
27.05.2024
K0377 - Nuts for T-slots DIN 508 enhanced
KIPP
27.05.2024
K0333 - Spring plungers smooth version, extended, stainless steel
KIPP
27.05.2024
K0122 - Clamping levers with protective cap external thread
KIPP
01.07.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성