Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0163 - Handwheels disc similar to DIN 950, aluminium
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06279.prj},{NB=K0163.1160X16},{D1=160},{D3=34},{L1=20},{L3=40},{B3=5},{T=18.3},{GEW=0.6245},{EAN=4059245070046},{TYP2=1.000},{TYP=2},{TYP1=1},{TAB=1},{TAB1=1},{A=26.000},{NDM=10.000},{KDM=8.376},{D2X=16.000},{B=80.000},{XA=3.5},{XB=19.800},{XC=10.000},{XD=7.500},{XE=11.000},{XF=12.000},{XG=9.800},{XH=2.500},{XI=20.000},{XJ=4.000},{XK=19.000},{XL=2.500},{XM=10.500},{XN=13.000},{BESTKIPP=K0163.1160X16},{AUSF=mit Nut},{D2=16},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{FILTER=KIPP,NORELEM},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
B3
width P9
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0163.0080X10
K0163.0080X10
hub without slot
80
10
25
16
30
3
11.4
0.1385
Yes
76169951
4059245069811
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0080X12
K0163.0080X12
hub without slot
80
12
25
16
30
4
13.8
0.1341
Yes
76169951
4059245069828
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0100X10
K0163.0100X10
hub without slot
100
10
28
17
31
3
11.4
0.2207
Yes
76169951
4059245069835
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0100X12
K0163.0100X12
hub without slot
100
12
28
17
31
4
13.8
0.2142
Yes
76169951
4059245069842
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0120X12
K0163.0120X12
hub without slot
120
12
27
18
30
4
13.8
0.2350
Yes
76169951
4059245069859
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0120X14
K0163.0120X14
hub without slot
120
14
27
18
30
5
16.3
0.2414
Yes
76169951
4059245069866
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0160X14
K0163.0160X14
hub without slot
160
14
34
20
40
5
16.3
0.6236
Yes
76169951
4059245069873
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0160X16
K0163.0160X16
hub without slot
160
16
34
20
40
5
18.3
0.6088
Yes
76169951
4059245069880
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0200X18
K0163.0200X18
hub without slot
200
18
40
24
44
6
20.8
1.0100
Yes
76169951
4059245069897
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0200X22
K0163.0200X22
hub without slot
200
22
40
24
44
6
24.8
0.9921
Yes
76169951
4059245069903
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0250X22
K0163.0250X22
hub without slot
250
22
49
28
61
6
24.8
1.6000
Yes
76169951
4059245069910
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0250X26
K0163.0250X26
hub without slot
250
26
49
28
61
8
29.3
1.6040
Yes
76169951
4059245069927
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0280X24
K0163.0280X24
hub without slot
280
24
51
30
38
8
27.3
2.2000
Yes
76169951
4059245069934
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0280X28
K0163.0280X28
hub without slot
280
28
51
30
38
8
31.3
2.2100
Yes
76169951
4059245069941
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0360X28
K0163.0360X28
hub without slot
360
28
63
35
73
8
31.3
3.8200
Yes
76169951
4059245069958
31.12.2099
98% Warenverfügbarkeit. N...
K0163.0360X32
K0163.0360X32
hub without slot
360
32
63
35
73
10
35.3
3.7400
Yes
76169951
4059245069965
31.12.2099
98% Warenverfügbarkeit. N...
K0163.1080X10
K0163.1080X10
hub with slot
80
10
25
16
30
3
11.4
0.1373
Yes
76169951
4059245069972
31.12.2099
98% Warenverfügbarkeit. N...
K0163.1080X12
K0163.1080X12
hub with slot
80
12
25
16
30
4
13.8
0.1366
Yes
76169951
4059245069989
31.12.2099
98% Warenverfügbarkeit. N...
K0163.1100X10
K0163.1100X10
hub with slot
100
10
28
17
31
3
11.4
0.2145
Yes
76169951
4059245069996
31.12.2099
98% Warenverfügbarkeit. N...
K0163.1100X12
K0163.1100X12
hub with slot
100
12
28
17
31
4
13.8
0.2118
Yes
76169951
4059245070008
31.12.2099
98% Warenverfügbarkeit. N...
K0163.1120X12
K0163.1120X12
hub with slot
120
12
27
18
30
4
13.8
0.2417
Yes
76169951
4059245070015
31.12.2099
98% Warenverfügbarkeit. N...
K0163.1120X14
K0163.1120X14
hub with slot
120
14
27
18
30
5
16.3
0.2388
Yes
76169951
4059245070022
31.12.2099
98% Warenverfügbarkeit. N...
K0163.1160X14
K0163.1160X14
hub with slot
160
14
34
20
40
5
16.3
0.6251
Yes
76169951
4059245070039
31.12.2099
98% Warenverfügbarkeit. N...
K0163.1160X16
K0163.1160X16
hub with slot
160
16
34
20
40
5
18.3
0.6245
Yes
76169951
4059245070046
31.12.2099
98% Warenverfügbarkeit. N...
K0163.1200X18
K0163.1200X18
hub with slot
200
18
40
24
44
6
20.8
1.0170
Yes
76169951
4059245070053
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성