Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1017 - Palm grips silimar to DIN 6335 metal parts stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06181.prj},{NB=K1017.53206X20},{BESTKIPP=K1017.53206X20},{MATERIAL=Edelstahl},{FORM=L},{AUSF=mit Außengewinde},{D=M6},{D1=32},{D8=14},{H=20},{H3=10},{T=-},{L=20},{GEW=0.0144},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245210596},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=6},{XD8=0},{TYP=4},{D4=0},{XA=20},{XB=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
Internal thread
[mm]
D1
diameter
[mm]
D8
diameter
[mm]
H
height
[mm]
H3
height
[mm]
T
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1017.22505
K1017.22505
Stainless steel
K
with threaded bush
M 5
25
12
16
8
7,5
-
0.0066
Yes
73181600
4059245210510
31.12.2099
98% Warenverfügbarkeit. N...
K1017.23206
K1017.23206
Stainless steel
K
with threaded bush
M 6
32
14
20
10
9
-
0.0119
Yes
73181600
4059245210527
31.12.2099
98% Warenverfügbarkeit. N...
K1017.24008
K1017.24008
Stainless steel
K
with threaded bush
M 8
40
18
25
13
12
-
0.0189
Yes
73181600
4059245210534
31.12.2099
98% Warenverfügbarkeit. N...
K1017.25010
K1017.25010
Stainless steel
K
with threaded bush
M 10
50
22
32
20
15
-
0.0330
Yes
73181600
4059245210541
31.12.2099
98% Warenverfügbarkeit. N...
K1017.26312
K1017.26312
Stainless steel
K
with threaded bush
M 12
63
26
40
25
18
-
0.0662
Yes
73181600
4059245210558
31.12.2099
98% Warenverfügbarkeit. N...
K1017.52505X15
K1017.52505X15
Stainless steel
L
with external thread
M5
25
12
16
8
-
15
0.0082
Yes
73181520
4059245210565
31.12.2099
98% Warenverfügbarkeit. N...
K1017.52505X20
K1017.52505X20
Stainless steel
L
with external thread
M5
25
12
16
8
-
20
0.0087
Yes
73181520
4059245210572
31.12.2099
98% Warenverfügbarkeit. N...
K1017.53206X15
K1017.53206X15
Stainless steel
L
with external thread
M6
32
14
20
10
-
15
0.0136
Yes
73181520
4059245210589
31.12.2099
98% Warenverfügbarkeit. N...
K1017.53206X20
K1017.53206X20
Stainless steel
L
with external thread
M6
32
14
20
10
-
20
0.0144
Yes
73181520
4059245210596
31.12.2099
98% Warenverfügbarkeit. N...
K1017.53206X25
K1017.53206X25
Stainless steel
L
with external thread
M6
32
14
20
10
-
25
0.0152
Yes
73181520
4059245210602
31.12.2099
98% Warenverfügbarkeit. N...
K1017.53206X30
K1017.53206X30
Stainless steel
L
with external thread
M6
32
14
20
10
-
30
0.0163
Yes
73181520
4059245210619
31.12.2099
98% Warenverfügbarkeit. N...
K1017.53206X40
K1017.53206X40
Stainless steel
L
with external thread
M6
32
14
20
10
-
40
0.0179
Yes
73181520
4059245210626
31.12.2099
98% Warenverfügbarkeit. N...
K1017.53206X50
K1017.53206X50
Stainless steel
L
with external thread
M6
32
14
20
10
-
50
0.0196
Yes
73181520
4059245210633
31.12.2099
98% Warenverfügbarkeit. N...
K1017.54008X20
K1017.54008X20
Stainless steel
L
with external thread
M8
40
18
25
13
-
20
0.0262
Yes
73181520
4059245210640
31.12.2099
98% Warenverfügbarkeit. N...
K1017.54008X25
K1017.54008X25
Stainless steel
L
with external thread
M8
40
18
25
13
-
25
0.0281
Yes
73181520
4059245210657
31.12.2099
98% Warenverfügbarkeit. N...
K1017.54008X30
K1017.54008X30
Stainless steel
L
with external thread
M8
40
18
25
13
-
30
0.0298
Yes
73181520
4059245210664
31.12.2099
98% Warenverfügbarkeit. N...
K1017.54008X40
K1017.54008X40
Stainless steel
L
with external thread
M8
40
18
25
13
-
40
0.0325
Yes
73181520
4059245210671
31.12.2099
98% Warenverfügbarkeit. N...
K1017.54008X50
K1017.54008X50
Stainless steel
L
with external thread
M8
40
18
25
13
-
50
0.0358
Yes
73181520
4059245210688
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성